/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Puentes Aislantes

    SURE-LOK® JUMPER CLAMPS & SALCOR® INSULATED JUMPER CLAMPS 

    All Salisbury Insulating Jumpers meet ASTM F2321 standards.

    Overview
    The Salisbury Sure-lok® Jumper Clamp is a revolutionary improvement and features a ratchet type locking mechanism. Loose jumper clamps not only jeopardize your safety but can also cause fires and power outages. This clamp tightens with a ratchet action using one hand, with no extra tools for a secure, positive connection. It can’t come loose until you want it to. Pull and turn the locking knob, and it loosens like any traditional clamp. Available in our exclusive SALCOR® material and the industry’s most durable single piece clear plastic jumper clamps.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    2260-ES
    https://s7d1.scene7.com/is/image/Honeywell65/salcor_insulated_jumper_clamps
    2260-ES
    https://s7d1.scene7.com/is/image/Honeywell65/salcor_insulated_jumper_clamps