/content/sps/de/de/search-results.html

    Eigenständige Rufsysteme

    790P608 Alarm Output Module

    Output contact module AOM-7

    Übersicht

    Part Number: 790P608

    The output module can control external devices during alarm situations. Examples: to stop a machine, to open a door when there is a fire alarm or to trigger a siren during an assault or dementia alarm.

    The output module is connected to the CMS management interface through an RS485 databus for direct forwarding of alarms and messages to other devices in the system.

    The device can be monitored continuously by CMS management interface.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    790P608
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-c-aom7-2
    790P608
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-c-aom7-2