Sensores de gas
OOM Lead-free (Envitec)
Oxygen sensors for medical use: compliant with European MDD (CE certification). Compliant to EU RoHS Directive 2011/65/EU. Meets ISO 80601-2-55. Designed & manufactured according to EN ISO 13485. Higher accuracy and reliability in response
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This innovation was driven by European regulations to fulfill RoHS regulatory requirements for medical applications.The EnviteC Medical Oxygen Sensors are intended as oxygen sensing component of an oxygen analyzer that measures oxygen concentration in breathing gas mixtures in the following applications: Sensing device for oxygen in medical ventilators, anesthesia machines, incubators, and control device of oxygen concentrators.
EnviteC by Honeywell
Data Sheet
Manuals and Guides
Certificate
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión