Systevo Legacy
Patient handset with speech
The patient handset is a user-friendly control unit suitable for making calls, selecting radio and TV channels and switching the light on/off as well as for discreet communication with the nursing staff.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74133A1
The patient handset is a user-friendly control unit suitable for making calls, selecting radio and TV channels and switching the light on/off as well as for discreet communication with the nursing staff. It is equipped with a clearly structured button panel and orientation light /reassurance lamp at the call push-button. With the 4-digit 7-segment display, the selected radio channels, TV function as well as the time (when available) is displayed. The patient handset is equipped with a speaker and a 3.5 mm jack headphone connection for radio and TV audio. Its surface is easy to clean and water-proof (IP54). The bracket on the wall or at the bedside table serves as a handset retainer. The handset is connected to the bed module via an auto-release plug.
Features
- Call button (red) with LED reassurance lamp and orientation light
- 2 light buttons, yellow
- Function control buttons
- Microphone for speaking on handset mode
- Earpiece
- 3.5 mm jack plug to connect headphones
- Auto-release system plug for connection to the bed module
Additional information
Can be used in combination with the bed module 74188A1.
Scope of delivery
2 x pull-cord fastening clip for mobile calling devices attached to the trapezoid bar.
Accessories
74131B1 Mounting bracket for patient handset, terminal.
74096D Cable fastening clip.
Ficha técnica
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión
Filters
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión