/content/sps/mx/es/search-results.html

    systevo legacy

    License for max. 500 rooms, 400 IP devices, 4 external Voice channels, extended migration option

    Configuration of basic system for up to 500 rooms

    Overview

    This product is no longer available

    Part Number: 72700LG

    System Release V12 introduces additional software licenses for IP devices and standard devices of the Systevo Call Ackermann product range. These include the products Systevo Touch IP, Systevo Care View IP, Systevo Dashboard, Systevo Electronic Module and the Systevo Corridor Lamp.

    For the deployment of the software licenses for the devices Systevo Touch IP and Systevo Care View IP the license file of the purchased license card (72700Lx) must be provided.

    This license file is being retrieved and stored with the configuration tool of the Systevo Call Ackermann care communication system (system release V12 or higher required). The license file must be submitted along with the order confirmation to the email-address hotline.clino@honeywell.com.

    Please also include the email-address to receive the new license file. The license file will be extended according to the licenses and must be imported with the configuration program of the call system. The invoicing of the software licenses takes place in conjunction with the deployment of the extended license file. Software licenses are excluded from return according to our valid T&C from 10.02.2021 clause 7. c).

    Features
    • Configuration of basic system for up to 500 rooms
    • Configuration of up to 400 system devices with IP functions (Systevo Com, Systevo Touch IP)
    • Configuration of up to 4 SIP voice channels for the call retrieval function (not for Clino Phon 95)
    • Activation of the I/O profiles within the scope of migration of Clino Phon 95