/content/sps/mx/es/search-results.html

    multi gas

    Honeywell BW™ MicroClip Series XL Multi Gas Detector

    Honeywell BW™ MicroClip Series

    Overview
    The industrial Honeywell BW™ MicroClip Series is the world’s most popular multi-gas portable detector, delivering long runtime and reliability — plus small size, low cost and the easiest user experience. Overview: Small size. Easy to use. Reliable operation. Affordable protection. With that combination of benefits, it’s no wonder the Honeywell BW™ MicroClip Series is the world’s most popular multi-gas detector. The latest addition to the Honeywell BW™ MicroClip Series is the Honeywell BW™ MicroClip X3. This model offers a three-year warranty and an all-new O2 sensor — along with all the other benefits of workers’ favorite four-gas detector — to deliver the best combination of reliability, cost of ownership and ease of use. Honeywell BW™ MicroClip Series features: • Simultaneously monitor for up to four gases including O2, H2S, CO and combustibles • Battery runtime of 18 hours in normal temperatures: cold weather guarantee of at least 12 hour runtime for full warranty period. • New IP68 rating for unmatched water protection, giving workers the confidence that it will stand up to challenging conditions. Features & Benefits: • NEW! Honeywell BW™ MicroClip X3 for extended reliability with 3-year warranty • Honeywell BW™ MicroClip XL for standard operation with 2-year warranty • Guaranteed to run an entire shift — even at -4°F (-20°C) • NEW! IP68 rating — unmatched water protection Compact, lightweight and easy to use — with one-button operation and no extensive training Device management with Honeywell Safety Suite. Quick Specs: • Flashing green IntelliFlash™ light for compliance at a glance • Reflex™ Technology ensures sensor responsiveness for safety, uptime and worker confidence
    Specifications

    Dimension & Weight

    • Peso
      • 190
    • Tamaño del instrumento
      • 11.3 x 6.0 x 3.2 cm/4.4 x 2.4 x 1.2 in

    Temperature

    • Temperatura mínima
      • -20
    • Temperatura máxima
      • 50

    Marca

    • Marca
      • BW

    Intervalo

    • Rango del sensor
      • H2S (0-100ppm)- CO (0-500ppm)- O2 (0-30%vol)- LEL (0-100%LEL)
    • Rango de humedad
      • 0%-95% percent

    Alarm

    • Función de alarma
      • Audible, visual, vibratorio

    Battery & Charging

    • Tiempo de funcionamiento de la batería
      • 12-18 hours

    Certifications

    • Estándares
      • CSA: Clase I, Div. 1- Gr. A, B, C, D

    Datalogging

    • Registro de datos
      • 16 horas a intervalos de 15 segundos

    Features & Benefits

    • Ventajas
      • • Tiempo de ejecución garantizado para

    Opciones

    • Opciones de usuario
      • • Pitido de confianza

    Sampling

    • Gama de bombas de muestreo
      • No corresponde meter

    Warranty

    • Garantía
      • Garantía completa de dos años (Honeywell BW™ MicroClip XL) o tres años (Honeywell BW™ MicroClip X3)

    Wireless

    • Tecnología inalámbrica
      • BLE

    Additional Specifications

    • Tipo de gas
      • H2S, CO, O2, LEL

    Dimension & Weight

    • Peso
      • 190
    • Tamaño del instrumento
      • 11.3 x 6.0 x 3.2 cm/4.4 x 2.4 x 1.2 in

    Temperature

    • Temperatura mínima
      • -20
    • Temperatura máxima
      • 50

    Marca

    • Marca
      • BW

    Intervalo

    • Rango del sensor
      • H2S (0-100ppm)- CO (0-500ppm)- O2 (0-30%vol)- LEL (0-100%LEL)
    • Rango de humedad
      • 0%-95% percent

    Alarm

    • Función de alarma
      • Audible, visual, vibratorio

    Battery & Charging

    • Tiempo de funcionamiento de la batería
      • 12-18 hours

    Certifications

    • Estándares
      • CSA: Clase I, Div. 1- Gr. A, B, C, D

    Datalogging

    • Registro de datos
      • 16 horas a intervalos de 15 segundos

    Features & Benefits

    • Ventajas
      • • Tiempo de ejecución garantizado para

    Opciones

    • Opciones de usuario
      • • Pitido de confianza

    Sampling

    • Gama de bombas de muestreo
      • No corresponde meter

    Warranty

    • Garantía
      • Garantía completa de dos años (Honeywell BW™ MicroClip XL) o tres años (Honeywell BW™ MicroClip X3)

    Wireless

    • Tecnología inalámbrica
      • BLE

    Additional Specifications

    • Tipo de gas
      • H2S, CO, O2, LEL
    • Peso : 190
    • Temperatura mínima : -20
    • Temperatura máxima : 50
    • Marca : BW
    • Tamaño del instrumento : 11.3 x 6.0 x 3.2 cm/4.4 x 2.4 x 1.2 in
    • Rango del sensor : H2S (0-100ppm)- CO (0-500ppm)- O2 (0-30%vol)- LEL (0-100%LEL)
    • Rango de humedad : 0%-95% percent
    • Función de alarma : Audible, visual, vibratorio
    • Tiempo de funcionamiento de la batería : 12-18 hours
    • Estándares : CSA: Clase I, Div. 1- Gr. A, B, C, D
    • Registro de datos : 16 horas a intervalos de 15 segundos
    • Ventajas : • Tiempo de ejecución garantizado para
    • Opciones de usuario : • Pitido de confianza
    • Gama de bombas de muestreo : No corresponde meter
    • Garantía : Garantía completa de dos años (Honeywell BW™ MicroClip XL) o tres años (Honeywell BW™ MicroClip X3)
    • Tecnología inalámbrica : BLE
    • Tipo de gas : H2S, CO, O2, LEL