/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    calibration gases

    Calibration Gas NOx/SOx

    Single-gas and multi-gas mixtures for monitor calibration

    Overview
    Ensure maximum accuracy with your gas monitors through effective and efficient calibration with our calibration gases. Stand-alone gas cylinders range in size from 11 liters to 103 liters, and convenient multi-gas mixtures enable calibration of multiple gases at once, including common mixtures such as carbon monoxide, hydrogen sulfide, and combustibles for LEL sensor calibration. Calibration gases can also be purchased as part of portable kits for calibration in the field. Choose between demand-flow and constant-flow regulators based on your needs.Features and Benefits:• 300+ gases and vapors available• 11 - 103 liter volumes• Single gas and multi-gas mixtures• Available as portable kits• Demand-flow and constant-flow regulatorsApplication:• Emergency Response• Environmental Cleanups/ Remediation• Hazmat Response• Venue Protection
    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    571361
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    571361
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-S-10-58
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-S-10-58
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-S-20-58
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-S-20-58
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-S-25
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd
    CG2-S-25
    https://s7d1.scene7.com/is/image/Honeywell65/Cal-Gas_clr-bkgd