/content/sps/mx/es/search-results.html

    shoes

    MTS Sprint FLS

    Ultimate footwear range shoes with fast lacing system

    Overview
    The Ultimate Footwear Range-Protection that flows from heel to toe

    Safety footwear must primarily assist in two ways. Firstly, they should protect the feet from injury. Secondly, they should protect the wearer’s natural walking motion, so they can be worn comfortably all day long. The Ultimate Footwear range uses a unique wave concept which aims to provide a smooth, effortless motion, and protection that flows around the foot from heel to toe.

    Different industries and applications demand different requirements of safety footwear. Different workers require different styles or fittings. And varying budgets can influence choices for what people wear. The Ultimate Footwear Range offers a full range of entry-level or premium safety footwear to suit your budget. All products in the range provide an array of protective qualities, plus optimum comfort, in a wide variety of styles. Sprint & Sprint Mid from Ultimate Range are now available with fast lacing system.

    MTS Sprint FLS

    SKU : 6270652
    S3S HI CI FO SR
    • Low-cut style
    • Leather upper and water-repellent textile
    • Fast lacing system - the one handed lacing mechanism
    • Poromax® 3D moisture absorbent lining
    • Non-metallic FLEXIUM™ anti-perforation interlayer
    • ESD sole
    • Thermy-tex antibacterial treatment
    • Dual-density polyurethane outsole
    • EN ISO 20345:2022

     
    Specifications

    Dimensions & Weight

    • Shoe Size
      • 35-49

    Materials

    • Inner Toe Cap Material
      • Non-Metallic
    • Shoe Liner Material
      • Poromax
    • Outsole Material
      • PU/PU
    • Midsole Material
      • Non Metallic
    • Insole Material
      • PU
    • Upper Material
      • Leather

    Features & Benefits

    • Features & Benefits
      • EN ISO 20345:2022

    Standards & Certifications

    • Specifications Met
      • S3S HI CI FO SR
    • ANSI Class
      • S3S HI CI FO SR
    • Standards
      • EN ISO 20345:2022

    Configuración

    • Shoe Closure Type
      • Fast Lacing system
    • Water Resistance
      • Water Resistant Upper
    • Product Line
      • Ultimate Footwear Range
    • Shoe Gender
      • Unisex

    Opciones

    • Shoe Color
      • Brown Green

    Dimensions & Weight

    • Shoe Size
      • 35-49

    Materials

    • Inner Toe Cap Material
      • Non-Metallic
    • Shoe Liner Material
      • Poromax
    • Outsole Material
      • PU/PU
    • Midsole Material
      • Non Metallic
    • Insole Material
      • PU
    • Upper Material
      • Leather

    Features & Benefits

    • Features & Benefits
      • EN ISO 20345:2022

    Standards & Certifications

    • Specifications Met
      • S3S HI CI FO SR
    • ANSI Class
      • S3S HI CI FO SR
    • Standards
      • EN ISO 20345:2022

    Configuración

    • Shoe Closure Type
      • Fast Lacing system
    • Water Resistance
      • Water Resistant Upper
    • Product Line
      • Ultimate Footwear Range
    • Shoe Gender
      • Unisex

    Opciones

    • Shoe Color
      • Brown Green
    • Shoe Size : 35-49
    • Inner Toe Cap Material : Non-Metallic
    • Shoe Liner Material : Poromax
    • Features & Benefits : EN ISO 20345:2022
    • Specifications Met : S3S HI CI FO SR
    • Shoe Closure Type : Fast Lacing system
    • Water Resistance : Water Resistant Upper
    • Outsole Material : PU/PU
    • Midsole Material : Non Metallic
    • Insole Material : PU
    • Upper Material : Leather
    • Product Line : Ultimate Footwear Range
    • Shoe Gender : Unisex
    • Shoe Color : Brown Green
    • ANSI Class : S3S HI CI FO SR
    • Standards : EN ISO 20345:2022
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list