Limitadores de caídas personales
Miller® TurboLite™ Edge Personal Fall Limiters
Honeywell Miller TurboLite™+ Edge Personal Fall Limiters (PFL) are part of the PLUS family of newly redesigned self-retracting lifelines designed to meet all new standards, rated to provide protection for up to a 420lb (190.5 kg) worker per OSHA.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Versatile – Can be connected at foot-level and above for workers up to 420 lbs.
- Compact and Lightweight – Reduce your fatigue, increase your productivity.
- Simple – Easy to install and use.
- Configurable – A wide range of working lengths in cable (6ft, 9ft and 11ft) with a variety of lifeline connectors in both steel and aluminum options.
- Reduced fall clearance compared to a shock-absorbing lanyard – Effective solution for applications with limited fall clearance.
- Durability – High-impact nylon housing.
- Superior Mobility – Integral swivel design increases worker mobility and prevents lifeline from twisting.
- Twin models available – Provide for 100% tie-off connection.
- Meets requirements of OSHA, ANSI Z359.14 the new ANSI/ASSP Z359.14-2021 Class 2 and CSA Z259.2-17 Class SRL-LE
- Quick-activating: high-strength stainless steel braking system
- New user capacity rated for up to a 420 lb. (190.5 kg) worker per OSHA
- No annual factory recertification required
- Visual load indicator – indicates the unit must be removed from service
- Variety of integral anchorage connectors available
Ficha técnica
Manuales y Guía
Folleto
Otros
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión
Filters
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión