/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.
    WHITE
    WHITE

    WHITE

    FULL WHITE ON THE OUTSIDE, FULL PROTECTION ON THE INSIDE

    For all those doing their jobs in industries imposing major hygiene constraints, the WHITE range has been designed with a one-piece upper, without assembly stitching. Made with a new thicker material called Dry-Tek®, this range offers enhanced resistance against chemical risks and helps to ensure optimum hygiene with its Cambrelle+ Amicor® antibacterial lining and “refreshing” treatment: the fibres are treated to eliminate bacteria and fungi, and to combat perspiration odours. This lining is made using a new process: a micro- encapsulated deodorant is released by rubbing to ensure lasting freshness.

    WHITE
    Refine By
    Clear