/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.
    Site Stairway
    Site Stairway

    Site Stairway

    Quick, Secure Temporary Stair Access On-Site

    The Stairways are quickly and easily installed on-site, straight off the back of the transport, and are ready for use in minutes.Set up between 25° and 50°, users can carry small tools, equipment and materials in safety and comfort.They can be set up on table forms, between floors in buildings, in service ducts, aroun the perimeter, or elsewhere, and can protect the building’s permanent stairs from the wear and tear of the construction process.They fully comply with EN 12811, as Temporary Work Equipment for access between levels on scaffolding.

    Site Stairway
    Refine By
    Clear