/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.
    Loading System MKII
    Loading System MKII

    Loading System MKII

    Safe Loading And Unloading

    The COMBISAFE® Loading System MkII is designed to prevent falls from height during the loading and unloading of equipment from the top of a flatbed delivery lorry/trailer in a safe manner.Featuring the NEW SkyReach Anchor device which incorporates a retractable fall-arrest block this in turn connects to the full-body safety harness worn by the operative. Available flat packed, boltless and with replaceable, adjustable feet, the modular support base of the revised COMBISAFE Loading System allows for the disassembled units to be stacked.Each system includes a weighted base ballasted with 1500kg of precast ballast, which is interchangeable with the previous designs: alternative ballasting material such as a well compacted 10mm rounded pea gravel* or site-cast concrete can still be used.The standard Loading System MkII provides an operative with an anchor point 5.9m above ground level. Just one COMBISAFE Loading System MKII is required for a 8m-long flatbed trailer but two will be necessary if the vehicle exceeds 8m and the user must be connected to both systems simultaneously.

    Loading System MKII
    Refine By
    Clear