/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.
    Hanging Platform
    Hanging Platform

    Hanging Platform

    Platform Solution For Difficult To Access Structures

    The COMBISAFE® Hanging Platform offers a modular, quickly installed, working platform system, that can be fixed around the outer perimeter of structures, enabling high level access without the need to restrict the area below by building a scaffold for example.This lightweight system comprises a console, which is suspended or attached to the structure using a range of supports, into which a boardwalk is fixed to create a walkway. The consoles also support Safety Posts and Barriers from the edge protection system on theoutside of the walkway.The system has a wide range of support options, to accommodate all manner of different structures. The lightweight relatively small components also make the system suitable for installation in difficult access areas, like bridges and viaducts. The heaviest single item onlyweighs 25kg.

    Hanging Platform
    Refine By
    Clear