/content/sps/de/de/search-results.html

    arc flash accessories

    Flame Resistant Attachable Task Light - ASFL

    Flame Resistant Attachable Task Light - ASFL

    Übersicht
    The arc tested ASFL FR task light features a high intensity long lasting white LED lamp with an overall brightness of 35 lumens. From a 24 inch distance, the beam is approximately 6-7 inch in diameter. The high intensity illumination is very useful when working up close. 2 AAA batteries provide 14-15 hours of high brightness. NOTE: The AS1200HAT can hold 2 ASFL task lights. The FLKIT only contains 1 task light and 1 clip.Features & Benefits:● Improved - NOW 35 LUMENS
    Spezifikationen
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list