/content/process/us/en/search.html

flow meters

VersaFlow Clamp-on Ultrasonic Flow Meters

A market leading process measurement device, Honeywell’s VersaFlow Clamp-On Ultrasonic flow meters are designed for applications where a customer is unwilling or unable to cut into the process measurement line to install an in-line meter.

Overview
VersaFlow Clamp-On Ultrasonic flow meters are designed for applications where a customer is unwilling or unable to cut into the process measurement line to install an in-line meter.

Available in configurations for pipe line sizes from DN15 to DN4000 (1/2” to 160”), the clamp-on design offers a cost-effective means of measuring liquid flow through a pipe. With designs that can withstand up to 200˚C (392˚F), this technology is ideal for liquids with limited solids or gas content.

Because it mounts on the outside of the pipe, there is no need to worry about material compatibility with the process being measured or the pressure in the pipeline
Specifications

Mechanical & Physical Properties

  • Wall Thickness
    • ≤ 200 mm (7.87 in)

Applications & Compatibility

  • Sensor Type
    • Large: DN200 to DN4000 (8 to 160 in)
    • Medium: DN50 to DN400 (2 to 16 in)
    • Small: DN15 to DN100 (1/2 to 4 in)
    • X-mode: DN200 to DN1250 (8 to 50 in)
  • Applications
    • Acids/Corrosives
    • Chemical Addition
    • Cooling Water
    • Heat/Energy Measurement
    • Hydrocarbons
    • Leak Detection
    • Potable/Deionized/Demin Water
    • Process Control
    • Purified Water
    • Sanitary Flow

Network & Connectivity Infrastructure

  • Sensor Cable Length
    • 6 m (18 ft), 10 m (30 ft) Fixed
    • Up to 25 m (75 ft) with Extension Cable and Splitter Box

I/O Capabilities

  • Recommended Mounting
    • Inlet run: ~10DN straight length
    • Outlet run: ~5DN straight length
  • Measurement Configurations
    • Single Path/Single Pipe Or Dual Path/Dual Pipe (standard)

Standards & Certifications

  • Protection Category
    • Converter: IP66/67 (NEMA6)
    • Flow Sensor: IP66/67 (NEMA6), IP68 (optional)
  • Approvals
    • Ex zone 1 (ATEX and IECEx, option)
    • QPS (US/Canada) Class I DIV 1 (option)

Environmental Conditions

  • Process Temperature Range
    • -40 to 120 deg C (-40 to 284 deg F) Standard
    • -40 to 200 deg C (-40 to 392 deg F) XT Version (option)

Electrical Specifications

  • Power Supply
    • 100 to 230 VAC (-15/+10%)
    • 22 VA
    • 24 VAC/DC (Option)
    • 50/60 Hz (Standard)
    • Power Consumption: DC 12 W

Communication & Protocols

  • Pipe Materials Supported
    • Internal/external coatings/liners fully bonded to pipe wall
    • Metal, plastic, ceramic, asbestos cement
  • Communication
    • Control Input (Standard)
    • Current
    • HART® Communication
    • Modbus RS485 (Option)
    • Pulse and Status Output (Standard)

Measurement & Sensor Related (Measurement Capabilities)

  • Measured Values
    • Actual Volume Flow Rate
    • Flow Direction
    • Flow Speed
    • Mass Flow
    • Quality Of Signal
    • Signal-To-Noise Ratio
    • Speed Of Sound
    • Totalized Volume

Processing & Performance Metrics

  • Maximum Liner Thickness
    • < 20 mm (0.79 in)

Industries / Applications & Compatibility

  • Industries
    • Chemicals, Petrochemical, Power Plants, Water, Oil and Gas, Semiconductor, Food and Beverage, Pharmaceuticals

Software & Interface

  • Display
    • Graphic LCD, Backlit
    • Languages: English, French, German

Technical Specifications

  • Cable Connections
    • 1/2 in NPT (option)
    • M20 x 1.5 (standard)
    • PF 1/2 in (option)

Others

  • Ambient Temperature Range
    • -40 to 140 deg F
    • -40 to 60 deg C
  • Storage Temperature Range
    • -50 to 70 deg C
    • -58 to 158 deg F

Mechanical & Physical Properties

  • Wall Thickness
    • ≤ 200 mm (7.87 in)

Applications & Compatibility

  • Sensor Type
    • Large: DN200 to DN4000 (8 to 160 in)
    • Medium: DN50 to DN400 (2 to 16 in)
    • Small: DN15 to DN100 (1/2 to 4 in)
    • X-mode: DN200 to DN1250 (8 to 50 in)
  • Applications
    • Acids/Corrosives
    • Chemical Addition
    • Cooling Water
    • Heat/Energy Measurement
    • Hydrocarbons
    • Leak Detection
    • Potable/Deionized/Demin Water
    • Process Control
    • Purified Water
    • Sanitary Flow

Network & Connectivity Infrastructure

  • Sensor Cable Length
    • 6 m (18 ft), 10 m (30 ft) Fixed
    • Up to 25 m (75 ft) with Extension Cable and Splitter Box

I/O Capabilities

  • Recommended Mounting
    • Inlet run: ~10DN straight length
    • Outlet run: ~5DN straight length
  • Measurement Configurations
    • Single Path/Single Pipe Or Dual Path/Dual Pipe (standard)

Standards & Certifications

  • Protection Category
    • Converter: IP66/67 (NEMA6)
    • Flow Sensor: IP66/67 (NEMA6), IP68 (optional)
  • Approvals
    • Ex zone 1 (ATEX and IECEx, option)
    • QPS (US/Canada) Class I DIV 1 (option)

Environmental Conditions

  • Process Temperature Range
    • -40 to 120 deg C (-40 to 284 deg F) Standard
    • -40 to 200 deg C (-40 to 392 deg F) XT Version (option)

Electrical Specifications

  • Power Supply
    • 100 to 230 VAC (-15/+10%)
    • 22 VA
    • 24 VAC/DC (Option)
    • 50/60 Hz (Standard)
    • Power Consumption: DC 12 W

Communication & Protocols

  • Pipe Materials Supported
    • Internal/external coatings/liners fully bonded to pipe wall
    • Metal, plastic, ceramic, asbestos cement
  • Communication
    • Control Input (Standard)
    • Current
    • HART® Communication
    • Modbus RS485 (Option)
    • Pulse and Status Output (Standard)

Measurement & Sensor Related (Measurement Capabilities)

  • Measured Values
    • Actual Volume Flow Rate
    • Flow Direction
    • Flow Speed
    • Mass Flow
    • Quality Of Signal
    • Signal-To-Noise Ratio
    • Speed Of Sound
    • Totalized Volume

Processing & Performance Metrics

  • Maximum Liner Thickness
    • < 20 mm (0.79 in)

Industries / Applications & Compatibility

  • Industries
    • Chemicals, Petrochemical, Power Plants, Water, Oil and Gas, Semiconductor, Food and Beverage, Pharmaceuticals

Software & Interface

  • Display
    • Graphic LCD, Backlit
    • Languages: English, French, German

Technical Specifications

  • Cable Connections
    • 1/2 in NPT (option)
    • M20 x 1.5 (standard)
    • PF 1/2 in (option)

Others

  • Ambient Temperature Range
    • -40 to 140 deg F
    • -40 to 60 deg C
  • Storage Temperature Range
    • -50 to 70 deg C
    • -58 to 158 deg F
  • Ambient Temperature Range : -40 to 140 deg F|-40 to 60 deg C
  • Storage Temperature Range : -50 to 70 deg C|-58 to 158 deg F
  • Wall Thickness : ≤ 200 mm (7.87 in)
  • Sensor Type : Large: DN200 to DN4000 (8 to 160 in)|Medium: DN50 to DN400 (2 to 16 in)|Small: DN15 to DN100 (1/2 to 4 in)|X-mode: DN200 to DN1250 (8 to 50 in)
  • Sensor Cable Length : 6 m (18 ft), 10 m (30 ft) Fixed|Up to 25 m (75 ft) with Extension Cable and Splitter Box
  • Recommended Mounting : Inlet run: ~10DN straight length|Outlet run: ~5DN straight length
  • Protection Category : Converter: IP66/67 (NEMA6)|Flow Sensor: IP66/67 (NEMA6), IP68 (optional)
  • Process Temperature Range : -40 to 120 deg C (-40 to 284 deg F) Standard|-40 to 200 deg C (-40 to 392 deg F) XT Version (option)
  • Power Supply : 100 to 230 VAC (-15/+10%)|22 VA|24 VAC/DC (Option)|50/60 Hz (Standard)|Power Consumption: DC 12 W
  • Pipe Materials Supported : Internal/external coatings/liners fully bonded to pipe wall|Metal, plastic, ceramic, asbestos cement
  • Measurement Configurations : Single Path/Single Pipe Or Dual Path/Dual Pipe (standard)
  • Measured Values : Actual Volume Flow Rate|Flow Direction|Flow Speed|Mass Flow|Quality Of Signal|Signal-To-Noise Ratio|Speed Of Sound|Totalized Volume
  • Maximum Liner Thickness : < 20 mm (0.79 in)
  • Industries : Chemicals, Petrochemical, Power Plants, Water, Oil and Gas, Semiconductor, Food and Beverage, Pharmaceuticals
  • Display : Graphic LCD, Backlit|Languages: English, French, German
  • Communication : Control Input (Standard)|Current|HART® Communication|Modbus RS485 (Option)|Pulse and Status Output (Standard)
  • Cable Connections : 1/2 in NPT (option)|M20 x 1.5 (standard)|PF 1/2 in (option)
  • Approvals : Ex zone 1 (ATEX and IECEx, option)|QPS (US/Canada) Class I DIV 1 (option)
  • Applications : Acids/Corrosives|Chemical Addition|Cooling Water|Heat/Energy Measurement|Hydrocarbons|Leak Detection|Potable/Deionized/Demin Water|Process Control|Purified Water|Sanitary Flow
Sales Sheet
Name
Description
File Size
Date
Size
SM12 - TWS 9000 (36-SM-16-07 Issue 21)
application/pdf 152.12 KB
10/31/2023
152.12 KB
SM10 - Sonic 1000 (36-SM-16-05 Issue= 20)
application/pdf 155.46 KB
10/31/2023
155.46 KB
SM11 - TWS 9000 (36-SM-16-06 Issue 19)
application/pdf 128.34 KB
10/31/2023
128.34 KB
Application Note
Name
Description
File Size
Date
Size
Sonic 1000 Clamp On Ultrasonic Flow for Lubricant Measurement
application/pdf 373.61 KB
7/5/2023
373.61 KB
VersaFlow Clamp-on Ultrasonic Flow Meters, General Application Guide
application/pdf 142.43 KB
7/5/2023
142.43 KB
Brochure
Name
Description
File Size
Date
Size
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
application/pdf 1.1 MB
6/30/2023
1.1 MB
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
application/pdf 1.1 MB
8/1/2021
1.1 MB
Data Sheet
Name
Description
File Size
Date
Size
VersaFlow Sonic 1000 Clamp-on Ultrasonic Flowmeter
application/pdf 400.54 KB
3/15/2022
400.54 KB
The objective of the Universal Application Data Sheet is to provide a single document for the input of application information for the VersaFlow Product Family.
application/pdf 84.22 KB
8/1/2021
84.22 KB
Name
Description
File Size
Date
Size
Sonic 1000 Clamp On Ultrasonic Flow for Lubricant Measurement
application/pdf 373.61 KB
7/5/2023
373.61 KB
VersaFlow Sonic 1000 Clamp-on Ultrasonic Flowmeter
application/pdf 400.54 KB
3/15/2022
400.54 KB
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
application/pdf 1.1 MB
6/30/2023
1.1 MB
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
application/pdf 1.1 MB
8/1/2021
1.1 MB
SM12 - TWS 9000 (36-SM-16-07 Issue 21)
application/pdf 152.12 KB
10/31/2023
152.12 KB
VersaFlow Clamp-on Ultrasonic Flow Meters, General Application Guide
application/pdf 142.43 KB
7/5/2023
142.43 KB
SM10 - Sonic 1000 (36-SM-16-05 Issue= 20)
application/pdf 155.46 KB
10/31/2023
155.46 KB
The objective of the Universal Application Data Sheet is to provide a single document for the input of application information for the VersaFlow Product Family.
application/pdf 84.22 KB
8/1/2021
84.22 KB
SM11 - TWS 9000 (36-SM-16-06 Issue 19)
application/pdf 128.34 KB
10/31/2023
128.34 KB
Name
Description
File Size
Date
Size
SM12 - TWS 9000 (36-SM-16-07 Issue 21)
152.12 KB
10/31/2023
SM10 - Sonic 1000 (36-SM-16-05 Issue= 20)
155.46 KB
10/31/2023
SM11 - TWS 9000 (36-SM-16-06 Issue 19)
128.34 KB
10/31/2023
Sonic 1000 Clamp On Ultrasonic Flow for Lubricant Measurement
373.61 KB
7/5/2023
VersaFlow Clamp-on Ultrasonic Flow Meters, General Application Guide
142.43 KB
7/5/2023
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
1.1 MB
6/30/2023
Updated - As part of Honeywell’s broad lineup of field instruments, VersaFlow flowmeters are built to our exacting standards for quality, performance and reliability backed up by a comprehensive global support network.
1.1 MB
8/1/2021
VersaFlow Sonic 1000 Clamp-on Ultrasonic Flowmeter
400.54 KB
3/15/2022
The objective of the Universal Application Data Sheet is to provide a single document for the input of application information for the VersaFlow Product Family.
84.22 KB
8/1/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
SM10
SONIC 1000-FIXED, SIZE 1/2" - 160"
SM10
SONIC 1000-FIXED, SIZE 1/2" - 160"
SM11
TWS 9000 CONVERTER - BASIC I/O
SM11
TWS 9000 CONVERTER - BASIC I/O
SM12
TWS 9000 CONVERTER - MODULAR I/O
SM12
TWS 9000 CONVERTER - MODULAR I/O