flow sensors
Liquid Flow Evaluation Module
Invasive liquid flow technology. Fully calibrated and temperature compensated. Plug and play USB-C Interface.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The sensing system is fully calibrated, and temperature compensated over the specified flow range. The sensor has a linear flow output over the temperature range of 10C to 40C (50F to 104F) and is calibrated with distilled water as standard, with the option for custom fluid calibrations to fit your specific application requirements.
The evaluation module is paired with a powerful software application which enables users to adjust the sampling rate based on the applications flow characteristics and provides an option to view a rolling average of flow data to minimize noise or fluctuations in the data output.
The sensor is designed with a robust, high-performance, medical edge connector, providing a secure and reliable electrical connection. Additional sensor cartridges can be purchased separately.
*Note: To download the PC application, please click on the “Resources” link above. Honeywell recommends that customers use only the latest released version of the software offering to receive the latest security patches for known vulnerabilities. Using software which is not the most up-to-date version exposes you to unnecessary potential security risks, for which Honeywell does not accept responsibility.
Bitte melden Sie sich an, um auf weitere Dokumente zuzugreifen.
Sobald Sie angemeldet sind, können Sie auf weitere Dokumente in Ihrem Konto zugreifen.
Datenblatt
Handbücher und Anleitungen
Software
Technischer Hinweis
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden
Filters
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden