/content/sps/de/de/search-results.html
    Systemaktualisierung im Gange: Diese Website ist für geplante Wartungsarbeiten am Sonntag, den 17. Mai, von 01:00 Uhr EST bis 11:00 Uhr EST vorgesehen (Sonntag, den 17. Mai, von 05:00 Uhr UTC bis 15:00 PM UTC). Vielen Dank für Ihre Geduld während dieser Zeit.

    horizontal lifeline systems

    Xenon 2

    Xenon 2

    Übersicht

    Custom Engineered system
    Xenon Permanent Overhead Horizontal Lifeline Systems are custom engineered systems designed to be used if the application requires the lifeline to be positioned overhead beyond the user’s reach.

    Hands-free fall protection
    Whether it’s along a rooftop,inside an arena or high atop a suspension bridge, this system provides “hands-free” fall protection for a variety of configurations, straight or curved, multiple bends,floors, ridgelines or frontal posts.
    A uniquely-designed shuttle connector automatically bypasses intermediate supports without disconnecting from the lifeline: increasing mobility and promoting worker safety.

    Simple and Versatile
    Because of its versatility,simplicity and minimal maintenance, a Xenon System is the perfect solution for engineers, architects and contractors to provide secure safety access on new buildings, industrial sites,railcars, pipe racks, arenas, bridges, etc.

    Features & Benefits:
    Easy installation — either in-house maintenance personnel under the supervision of an installation technician, or by a certified Xenon installer
    Stainless steel components withstand harsh environments
    Söll System Design Software calculates specifications for any application: easy to navigate and available in multiple languages
    Worker attaches using a shock-absorbing lanyard and full-body harness
    Xenon Overhead Shuttle: 25223/
    Double-locking mechanism simple enough to operate with one hand. Stainless steel construction with no moveable parts: ideal for harsh: highly-corrosive environments.

    4-in-1 Shock Absorber
    Serves as shock absorber, turnbuckle, tension indicator and fall indicator, provides easy and safe access/exit.

    Intermediate Brackets
    May be replaced without disassembling or replacing the stainless steel cable.

    Spezifikationen
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1031701
    1031701
    1032530
    NEW XENON OVERHEAD SHUTTLE
    1032530
    NEW XENON OVERHEAD SHUTTLE
    FPH_22607
    XE-BOGEN-BIEGEN
    FPH_22607
    XE-BOGEN-BIEGEN
    FPH_22611
    Verlängerungshülse z. Verpressen f. Seil
    FPH_22611
    Verlängerungshülse z. Verpressen f. Seil
    FPH_22613
    XE-SEIL-8-METER Edelstseil, 8mm 7x7
    FPH_22613
    XE-SEIL-8-METER Edelstseil, 8mm 7x7
    FPH_22614
    Edelstseil D8mm, 7x7, L500m Rolle
    FPH_22614
    Edelstseil D8mm, 7x7, L500m Rolle
    FPH_22619
    Biegewerkzeug f. Kurvenstke
    FPH_22619
    Biegewerkzeug f. Kurvenstke
    FPH_22624
    Klammerwerkzeug f.Kunstst.-Kabelführung
    FPH_22624
    Klammerwerkzeug f.Kunstst.-Kabelführung
    FPH_22631
    XE-VERANKERUNG
    FPH_22631
    XE-VERANKERUNG
    FPH_22636
    XE-BOGEN-90°-8
    FPH_22636
    XE-BOGEN-90°-8