/content/sps/de/de/search-results.html

    anchorage connectors

    Miller Fusion™ Roof Anchor Post

    Miller Fusion™ Dachverankerungsstift

    Übersicht
    PERMANENT OR TEMPORARY SOLUTION
    The versatile Miller Fusion™ Roof Anchor Post single-point anchor adapts to a wide range of roof designs including standing seam, membrane/built-up, metal sheathing, concrete and wood. The innovative base plate is designed for quick set-up with no need for roof surface penetration.

    Dependable Connection
    Should a fall occur, forces are reduced with its energy-absorbing design to maintain a secure connection to the structure.

    Easy Installation
    A quick and easy installation reduces the set-up cost requiring minimal labor and eliminating the need for roof penetration and repair.

    Features & Benefits:
    • Significantly reduces the fall forces on the roof structure – In the event of a fall, the top of the Miller Fusion Roof Anchor Post reorients with the force in a direct line and activates the patent-pending energy absorber.
    • Durable design that withstands the changing outdoor environment – Internal components are made of stainless steel
    • Double coating for extra protection – The steel post and base are plated with zinc followed by a premium powder coating for two layers of protection
    • Versatile single-point anchor adapts to a wide range of roof designs
    • Models for steel decking, concrete and wood can be used on other non-roof structure
    Applications:
    • Roof inspection and maintenance
    • Air conditioning, ventilation fan and solar panel maintenance
    • Skylight cleaning
    • Debris removal from gutters
    • Installation and maintenance of satellite dishes and other communication systems

    Miller Fusion Roof Anchor Post adapts to a variety of roof structures:
    Standing Seam Design:
    • Aluminum clamping mechanism is designed to pre-install to the base plate and is self centering for easy installation
    • The clamping bolts are tightened from above the plate for easy fastening and inspection
    • Can be used for permanent and temporary installations
    • Three models are available to accommodate standing seam spacing up to 24-in. (610 mm)
    Metal Sheathing Design:
    • Designed to attach to metal sheathing with a minimum 24 gauge (0.024-in. [.61 mm]) thickness
    • Hardware kit includes sealing materials to prevent water damage to roof
    Membrane/Built-up Design:
    • Easy-to-install toggle kit fastens through membrane, insulation and into metal sheathing, wood sheathing or concrete
    • Models available for built-up roof thicknesses accommodate up to 10.5-in. (267 mm)
    Wood Design:
    • Installs into plywood with minimum thickness of 5/8-in. (15.9 mm) CDX
    • Includes lag screw kit
    • Designed for temporary installation only
    Concrete Decking Design:
    • Installs into concrete decking with minimum thickness of 6.5-in. (165 mm) and minimum concrete compressive strength of 3000 PSI (20.7 MPa)
    • Includes concrete expansion anchor kit
    Multi-Purpose Metal Sheathing, Wood and Concrete Design:
    • This multi-purpose post uses the same base as models X10011, X10040 and X10050
    • Miller specified hardware must be purchased for this base. (This model does not include hardware)
    Spezifikationen
    Datenblatt
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    ShockFusion & Fusion Roof Posts Data Sheet
    application/pdf 306 KB
    7/15/2021
    306 KB
    Handbücher und Anleitungen
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    Fusion Roof Anchor Posts User Manual
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    Broschüre
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    Fusion Roof Anchor Post Brochure
    application/pdf 575.79 KB
    7/15/2021
    575.79 KB
    Andere
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    Fusion Roof Anchor Posts FAQ'S
    application/pdf 311.24 KB
    7/15/2021
    311.24 KB
    OSHA Residential Construction Regulation
    application/pdf 96.24 KB
    7/15/2021
    96.24 KB
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    ShockFusion & Fusion Roof Posts Data Sheet
    application/pdf 306 KB
    7/15/2021
    306 KB
    Fusion Roof Anchor Posts FAQ'S
    application/pdf 311.24 KB
    7/15/2021
    311.24 KB
    Fusion Roof Anchor Posts User Manual
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    Fusion Roof Anchor Post Brochure
    application/pdf 575.79 KB
    7/15/2021
    575.79 KB
    OSHA Residential Construction Regulation
    application/pdf 96.24 KB
    7/15/2021
    96.24 KB
    Name
    Beschreibung
    Dateigröße
    Datum
    Größe
    ShockFusion & Fusion Roof Posts Data Sheet
    306 KB
    7/15/2021
    Fusion Roof Anchor Posts User Manual
    1.26 MB
    7/15/2021
    Fusion Roof Anchor Post Brochure
    575.79 KB
    7/15/2021
    Fusion Roof Anchor Posts FAQ'S
    311.24 KB
    7/15/2021
    OSHA Residential Construction Regulation
    96.24 KB
    7/15/2021

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list