/content/sps/de/de/search-results.html
    Systemaktualisierung im Gange: Diese Website ist für geplante Wartungsarbeiten am Sonntag, den 17. Mai, von 01:00 Uhr EST bis 11:00 Uhr EST vorgesehen (Sonntag, den 17. Mai, von 05:00 Uhr UTC bis 15:00 PM UTC). Vielen Dank für Ihre Geduld während dieser Zeit.

    Luftreinigendes Atemschutzgerät (APR)

    Positive Pressure Full-Face Masks

    Vollmasken zur Verwendung mit Atemgeräten mit Luftzufuhr und umluftunabhängigen Atemgeräten (SCBA).

    Übersicht
    Positive Pressure Full-Face Masks
    Spezifikationen

    Material

    • Facepiece Material
      • EPDM

    Standards & Certifications

    • Standards
      • EU Category PPE 3, Quality Assurance ISO 9001/2000, EU Certification EU Attestation Certifications EN 136, Additional Certification Link, EU Type 0082-236-079-11-17-0661

    Applicability

    • For Use With
      • Air Appratus and Self Contained Breathing Apparatus (SCBA)
    • Recommended Industry
      • Chemical Industries, Fire Protection Brigades, General Industry

    Sonstige

    • Brand
      • Honeywell

    Features & Benefits

    • Features & Benefits
      • Broad and Flexible Body for an Optimum Seal, Five-Point Harness for Excellent Stability of the Mask on the Face, Wide Face Screen for Better Protection and Improved Visual Comfort

    Material

    • Facepiece Material
      • EPDM

    Standards & Certifications

    • Standards
      • EU Category PPE 3, Quality Assurance ISO 9001/2000, EU Certification EU Attestation Certifications EN 136, Additional Certification Link, EU Type 0082-236-079-11-17-0661

    Applicability

    • For Use With
      • Air Appratus and Self Contained Breathing Apparatus (SCBA)
    • Recommended Industry
      • Chemical Industries, Fire Protection Brigades, General Industry

    Sonstige

    • Brand
      • Honeywell

    Features & Benefits

    • Features & Benefits
      • Broad and Flexible Body for an Optimum Seal, Five-Point Harness for Excellent Stability of the Mask on the Face, Wide Face Screen for Better Protection and Improved Visual Comfort
    • Facepiece Material : EPDM
    • Standards : EU Category PPE 3, Quality Assurance ISO 9001/2000, EU Certification EU Attestation Certifications EN 136, Additional Certification Link, EU Type 0082-236-079-11-17-0661
    • Recommended Industry : Chemical Industries, Fire Protection Brigades, General Industry
    • For Use With : Air Appratus and Self Contained Breathing Apparatus (SCBA)
    • Brand : Honeywell
    • Features & Benefits : Broad and Flexible Body for an Optimum Seal, Five-Point Harness for Excellent Stability of the Mask on the Face, Wide Face Screen for Better Protection and Improved Visual Comfort

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list