/content/sps/de/de/search-results.html

    WHITE

    HYDRA BLEU/BLAUW S2

    HYDRA BLEU/BLAUW S2

    Übersicht
    For all those doing their jobs in industries imposing major hygiene constraints, the White Range has been designed with a one-piece upper, without assembly stitching. Made with a new thicker material called Dry-Tek®, this range offers enhanced resistance against chemical risks and helps to ensure optimum hygiene with its Cambrelle+ Amicor® antibacterial lining and “refreshing” treatment: the fibres are treated to eliminate bacteria and fungi, and to combat perspiration odours. This lining is made using a new process: a microencapsulated deodorant is released by rubbing to ensure lasting freshness.

    Hydra
    S2 HI CI FO SR
    • Dry-Tek® material resistant to 12 chemical products upper
    • Cambrelle+ Amicor® with “refreshing” treatment lining
    • Padded synthetic PU material ankle protection
    • Composite 200 Joules Light System® toe cap
    • Antibacterial and antimicrobial foam insole
    • PU 2D sole
    • EN ISO 20345:2022 SRC
    Spezifikationen

    Standards & Certifications

    • ANSI Class
      • S2 HI CI FO SR
    • Standards
      • EN ISO 20345:2022
    • Specifications Met
      • S2 HI CI FO SR

    Konfiguration

    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Slip on
    • Product Line
      • White Range

    Materials

    • Upper Material
      • Microfiber
    • Shoe Liner Material
      • Cambrelle Amicor
    • Outsole Material
      • PU PU
    • Inner Toe Cap Material
      • Composite

    Features & Benefits

    • Toecap Features
      • Dry teck Microfiber
    • Features & Benefits
      • Antibacterial and antimicrobial foam insole
      • Cambrelle+ Amicor® with “refreshing” treatment lining
      • Composite 200 joules Light System® toe cap
      • Dry-Tek® material resistant to 12 chemical products upper
      • EN ISO 20345:2022 SRC
      • PU 2D sole

    Dimensions & Weight

    • Shoe Size
      • 35-48

    Optionen

    • Shoe Color
      • Blue

    Standards & Certifications

    • ANSI Class
      • S2 HI CI FO SR
    • Standards
      • EN ISO 20345:2022
    • Specifications Met
      • S2 HI CI FO SR

    Konfiguration

    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Slip on
    • Product Line
      • White Range

    Materials

    • Upper Material
      • Microfiber
    • Shoe Liner Material
      • Cambrelle Amicor
    • Outsole Material
      • PU PU
    • Inner Toe Cap Material
      • Composite

    Features & Benefits

    • Toecap Features
      • Dry teck Microfiber
    • Features & Benefits
      • Antibacterial and antimicrobial foam insole
      • Cambrelle+ Amicor® with “refreshing” treatment lining
      • Composite 200 joules Light System® toe cap
      • Dry-Tek® material resistant to 12 chemical products upper
      • EN ISO 20345:2022 SRC
      • PU 2D sole

    Dimensions & Weight

    • Shoe Size
      • 35-48

    Optionen

    • Shoe Color
      • Blue
    • ANSI Class : S2 HI CI FO SR
    • Water Resistance : Water resistant upper
    • Upper Material : Microfiber
    • Toecap Features : Dry teck Microfiber
    • Standards : EN ISO 20345:2022
    • Specifications Met : S2 HI CI FO SR
    • Shoe Size : 35-48
    • Shoe Liner Material : Cambrelle Amicor
    • Shoe Gender : Unisex
    • Shoe Color : Blue
    • Shoe Closure Type : Slip on
    • Product Line : White Range
    • Outsole Material : PU PU
    • Inner Toe Cap Material : Composite
    • Features & Benefits : Antibacterial and antimicrobial foam insole|Cambrelle+ Amicor® with “refreshing” treatment lining|Composite 200 joules Light System® toe cap|Dry-Tek® material resistant to 12 chemical products upper|EN ISO 20345:2022 SRC|PU 2D sole

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1066400S-40
    HYDRA BLEUBLAUW S2
    1066400S-40
    HYDRA BLEUBLAUW S2
    1066400S-41
    HYDRA BLEUBLAUW S2
    1066400S-41
    HYDRA BLEUBLAUW S2
    1066400S-42
    HYDRA BLEUBLAUW S2
    1066400S-42
    HYDRA BLEUBLAUW S2
    1066400S-43
    HYDRA BLEUBLAUW S2
    1066400S-43
    HYDRA BLEUBLAUW S2
    1066400S-44
    HYDRA BLEUBLAUW S2
    1066400S-44
    HYDRA BLEUBLAUW S2
    1066400S-45
    HYDRA BLEUBLAUW S2
    1066400S-45
    HYDRA BLEUBLAUW S2
    1066400S-46
    HYDRA BLEUBLAUW S2
    1066400S-46
    HYDRA BLEUBLAUW S2
    1066400S-47
    HYDRA BLEUBLAUW S2
    1066400S-47
    HYDRA BLEUBLAUW S2
    1066400S-48
    HYDRA BLEUBLAUW S2
    1066400S-48
    HYDRA BLEUBLAUW S2