/content/sps/de/de/search-results.html
    Systemaktualisierung im Gange: Diese Website ist für geplante Wartungsarbeiten am Sonntag, den 17. Mai, von 01:00 Uhr EST bis 11:00 Uhr EST vorgesehen (Sonntag, den 17. Mai, von 05:00 Uhr UTC bis 15:00 PM UTC). Vielen Dank für Ihre Geduld während dieser Zeit.

    Allzweckhandschuhe

    North Grip N® Hot Mill Retail

    North Grip N® Hot Mill

    Übersicht
    Protect your hands from hot tools and materials with Honeywell North Grip N Hot Mill Nitrile Coated Men's Heat-Resistant Gloves. These safety gloves protect against intermittent heat up to 400 °F (200 °C). They are also equipped with a nitrile “N” design on the palm that gives you a secure grip on slick items. Unlike cut and sewn models: these heat-resistant gloves allow for airflow to help perspiration evaporate. They are finished with a knit wrist cuff that grips your wrist firmly to keep out debris.
    • HEAT-RESISTANT: Honeywell North Grip N Hot Mill Gloves are rated to protect against intermittent heat up to 400 °F (200 °C)
    • EXCELLENT GRIP: Nitrile “N” pattern coating provides excellent grip on tools: metal: wood and other surfaces: and also extends the glove's lifespan
    • DEXTERITY & BREATHABILITY: Loose knit construction permits safety glove fingers to move freely: and allows for constant airflow to keep hands cool and dry
    • CUT & ABRASION-RESISTANT: Heavy gauge cotton offers good protection against cuts and abrasions: work gloves are EN407 and EN388 compliant

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list