/content/sps/de/de/search-results.html
    Systemaktualisierung im Gange: Diese Website ist für geplante Wartungsarbeiten am Sonntag, den 17. Mai, von 01:00 Uhr EST bis 11:00 Uhr EST vorgesehen (Sonntag, den 17. Mai, von 05:00 Uhr UTC bis 15:00 PM UTC). Vielen Dank für Ihre Geduld während dieser Zeit.

    Geschirre

    Miller DuraFlex "Ms. Miller" Harness

    Miller DuraFlex Auffanggurt „Ms. Miller“

    Übersicht
    The Ms. Miller Harness is the only full-body harness on the market specifically designed for the female worker. The special design keeps shoulder straps at the side and away from the chest: offers better hip support: and increases comfort. The Miller Duraflex® Harness features elastomer webbing that stretches and conforms to the shape of the worker preventing any bunching: binding or kinking.

    Features & Benefits:
    • Patented Miller Duraflex® Harnesses feature specially formulated elastomer webbing that stretches
    • Maximize Comfort: Duraflex® Harnesses conform to the shape of the worker: stretching with every movement: so there is no bunching: binding or kinking.
    • Improve Safety: With comfort unsurpassed: Duraflex® Harnesses offer wider end-user acceptance. And: a comfortable harness is worn properly: enhancing compliance and safety on the job site.
    • Increase Productivity: Because Duraflex® Harnesses are stretchable: the worker has greater mobility with less fatigue.
    • Rated to 400-lbs. (181.4 kg) capacity

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list