/content/sps/de/de/search-results.html
    Systemaktualisierung im Gange: Diese Website ist für geplante Wartungsarbeiten am Sonntag, den 17. Mai, von 01:00 Uhr EST bis 11:00 Uhr EST vorgesehen (Sonntag, den 17. Mai, von 05:00 Uhr UTC bis 15:00 PM UTC). Vielen Dank für Ihre Geduld während dieser Zeit.

    Schutzbrille

    Howard Leight Women's Shooting Sports Safety Combo Kit Retail

    EXZELLENTES STARTER-KIT FÜR DAMEN: Attraktives Altrosa: enthält eine leichte Damen-Schutzbrille und einen verstellbaren leichten Kapselgehörschutz für den Schießsport

    Übersicht
    The Howard Leight by Honeywell Women's Shooting Sports Safety Combo Kit is an excellent starter package for women who are new to shooting sports. Designed specifically for the female face: the eyewear is narrower across the front: shorter at the temple and slimmer in the nose bridge than standard shooting glasses. They also feature a clear polycarbonate lens suitable for both indoor and outdoor use: and an anti-fog lens coating for extended performance.. The coordinating ultra-light earmuff carries a Noise Reduction Rating (NRR) of 25 for effective: reliable hearing protection for shooting. An adjustable headband and soft ear cushions allow for a custom fit: and the folding design makes for convenient storage when not in use. All Howard Leight safety eyewear and earmuffs are compatible for use with each other.
    • EXCELLENT WOMEN'S STARTER KIT: Attractive dusty rose color: includes one pair of lightweight women's safety glasses and one adjustable: lightweight earmuff for shooting hearing protection
    • GLASSES FOR WOMEN: Design is narrower across the front: shorter at the temple and slimmer in the nose bridge for optimum fit on smaller faces: ideal for use as youth and women's shooting glasses
    • CLEAR VISION FOR SHOOTING: Clear polycarbonate lens offers excellent vision in most indoor and outdoor shooting sports settings: anti-fog lens coating keeps hunting glasses clear in humid environments
    • EARMUFF FOR WOMEN: Air Flow Control (AFC) technology allows for slim earcup design: adjustable headband for small-size fit: soft ear cushions for longwearing comfort: folding design for convenient storage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list