/content/sps/de/de/search-results.html
    Systemaktualisierung im Gange: Diese Website ist für geplante Wartungsarbeiten am Sonntag, den 17. Mai, von 01:00 Uhr EST bis 11:00 Uhr EST vorgesehen (Sonntag, den 17. Mai, von 05:00 Uhr UTC bis 15:00 PM UTC). Vielen Dank für Ihre Geduld während dieser Zeit.

    Isolierte Pullover

    CLEAR PLASTIC & FRP INSULATED JUMPER CLAMPS  

    All Salisbury Insulating Jumpers meet ASTM F2321 standards.

    Übersicht
    FRP Jumper Clamps are designed for maximum loads, voltages, and cables. During a temperature rise test at 25% overload, these clamps heated 35% less than 4/0 cu. cable. Blunted points on the handle provide optimum grip, resist impact, and will not soften with overloads.
    The body and jaw are made from a copper-based alloy. The lower jaw is made of self-lubricating bronze. The assembled jumpers are sold with a 10 ft (3 m) or 12 ft (3.7 m) cable and unshrouded ferrules.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list