/content/sps/de/de/search-results.html
    Systemaktualisierung im Gange: Diese Website ist für geplante Wartungsarbeiten am Sonntag, den 17. Mai, von 01:00 Uhr EST bis 11:00 Uhr EST vorgesehen (Sonntag, den 17. Mai, von 05:00 Uhr UTC bis 15:00 PM UTC). Vielen Dank für Ihre Geduld während dieser Zeit.

    Elektrisches Schutzzubehör

    Arc Flash Storage Bags

    Arc Flash Storage Bags

    Übersicht
    SKBACKPACK: Everything you need in one convenient lightweight backpack. The Honeywell Salisbury® SKBACKPACK is specifically designed to hold tools and/or arc flash PPE. Specialized reinforced compartments with flap closures are located on both sides of the pack and include flexible slots designed specifically to keep your hand tools in place. The individual compartments make finding the right tool a snap. The interior includes extra-large compartments to hold voltage detectors or other specialized tools, as well as numerous, smaller partitions and a specific area for first aid items. The rugged SKBACKPACK is manufactured from water resistant, reinforced fabric The SKBACKPACK is resistant to cuts and abrasion. The adjustable, heavy-duty straps are wide and padded making it very comfortable to wear regardless of the load. The SKBACKPACK includes an exterior hard hat strap, D-rings, and universal snap hook. It even includes a built-in integrated handle for those on the move.

    SK BAGR: Large red storage bag for arc flash clothing, gloves, and other accessories. Comes standard with every arc flash clothing kit. Bag is 25” long x 13.5” high x 13” wide. 

    AS BAG: Designed to protect and store Honeywell Salisbury® face shields with hard hat combinations. The soft-napped fleece liner on the inside of the bag provides protection from scratches and protects the face shield from dirt and dust.
     

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list