/content/sps/de/de/search-results.html
    Systemaktualisierung im Gange: Diese Website ist für geplante Wartungsarbeiten am Sonntag, den 17. Mai, von 01:00 Uhr EST bis 11:00 Uhr EST vorgesehen (Sonntag, den 17. Mai, von 05:00 Uhr UTC bis 15:00 PM UTC). Vielen Dank für Ihre Geduld während dieser Zeit.

    Arc Flash Garments

    Arc Flash Coats 08 Cal/cm2

     Salisbury's® NEW Pro-Wear® Plus 08 Cal/cm2 Arc Flash Protection garments are the lightest option on the market with a total weight of 17.2 oz/yd2. 

    Übersicht

    Features & Benefits: • GlenGuard® outer shell provides inherent AR/FR protection. • Improved mobility through updated fit and design Certifications: • NFPA 70E PPE Categories 1, 2, 3 & 4 • ASTM F1506 • OSHA 29 CFR 1910.269 • Tested per ASTM F1959/F1959M-14e1. Coat Standard Options: • FR knit cuffs. • Shortened stand up collar. • Drop tail back. • Easy open storm flap • Articulated sleeve for improved comfort and movement • Bib Overalls Standard Options: • Extended waist tabs for easy opening and adjustment • Articulated knee for ergonomic fit • Extended leg slits • Elastic back waist for improved comfort • Diamond gusseted crotch for ease of movement

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list