/content/sps/gb/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Shoes

    45632Z WHEAT LACE UP ZIP SIDE 6" BOOT

    45632Z WHEAT LACE UP ZIP SIDE 6" BOOT

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?


    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
    We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    45632Z-WHT-050
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-050
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-060
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-060
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-065
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-065
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-070
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-070
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-075
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-075
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-080
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-080
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-085
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-085
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-090
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-090
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-095
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-095
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-100
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695
    45632Z-WHT-100
    Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-oliver-55-519OubVBriL-AC-UY695