/content/sps/de/de/search-results.html

    Vehicle Interlock Sensors

    The Honeywell interlock sensor series delivers high quality and quick response electro-chemical ethanol sensors for professional breath alcohol detection. The 19mm diameter active surface in this fuel-cell principal sensor guarantees a reliable, durable signal quality under harsh conditions and a long lifetime with low sensor drift. The sensors are optimized for interlock (car ignition lock) applications and fulfill accuracy and durability requirements (-40°C to 85°C temperature cycles tests) of international standard EN50436-1.

    Vehicle Interlock Sensors
    Vehicle Interlock Sensors
    Filter
    Alles löschen