Stationäre Gasdetektoren
XPT Gas Sampling System
A sampling system can be used to precondition a gas sample to enable accurate detection in both safety and processes control type of applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Temperature
- Minimum Temperature
- -40
- Maximum Temperature
- 80
Certifications
- Standards
- EN1539
Features & Benefits
- Features & Benefits
- It Accepts Inputs From Searchpoint Optima Plus Infrared Point Detectors, Sensepoint Detectors, Sensepoint Xcd Detectors or XNX Transmitters
- The System can be Plate or Cabinet Mounted and Assembled with an Injector or Pump
- Three Different Configurations of Searchpoint Optima Plus are Available to Suit The Requirements of Different Solvent Monitoring Applications
- XPT Sampling System is an Easily Configurable Sampling System That Supports Up To 2 Channels of Gas Detections which can be Serial or Parallel Configured
Filter
- Filter Included
- Yes
Optionen
- For Use With
- Automotive Industry Applications
- Chemical and Petrochemical
- Coating
Additional Specifications
- Mounting
- Cabinet
- Plate
Temperature
- Minimum Temperature
- -40
- Maximum Temperature
- 80
Certifications
- Standards
- EN1539
Features & Benefits
- Features & Benefits
- It Accepts Inputs From Searchpoint Optima Plus Infrared Point Detectors, Sensepoint Detectors, Sensepoint Xcd Detectors or XNX Transmitters
- The System can be Plate or Cabinet Mounted and Assembled with an Injector or Pump
- Three Different Configurations of Searchpoint Optima Plus are Available to Suit The Requirements of Different Solvent Monitoring Applications
- XPT Sampling System is an Easily Configurable Sampling System That Supports Up To 2 Channels of Gas Detections which can be Serial or Parallel Configured
Filter
- Filter Included
- Yes
Optionen
- For Use With
- Automotive Industry Applications
- Chemical and Petrochemical
- Coating
Additional Specifications
- Mounting
- Cabinet
- Plate
- Minimum Temperature : -40
- Maximum Temperature : 80
- Standards : EN1539
- Features & Benefits : It Accepts Inputs From Searchpoint Optima Plus Infrared Point Detectors, Sensepoint Detectors, Sensepoint Xcd Detectors or XNX Transmitters|The System can be Plate or Cabinet Mounted and Assembled with an Injector or Pump|Three Different Configurations of Searchpoint Optima Plus are Available to Suit The Requirements of Different Solvent Monitoring Applications|XPT Sampling System is an Easily Configurable Sampling System That Supports Up To 2 Channels of Gas Detections which can be Serial or Parallel Configured
- Filter Included : Yes
- For Use With : Automotive Industry Applications|Chemical and Petrochemical|Coating
- Mounting : Cabinet|Plate
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden
Filters
Um die auf Ihr Konto abgestimmten verfügbaren Artikelnummern für den Kauf einzusehen, melden Sie sich bitte an Anmelden