/content/sps/de/de/search-results.html

    Erdungsbaugruppen

    Industrial Ground 4-way Ground Sets

    Industrial Ground 4-way Ground Sets

    Übersicht
    The Industrial Ground Set consists of three upper ground heads, one lower head, visible trifurcation, six-foot (1.83m) leads to common connections, and a twenty foot lead from common to ground connection. All ground heads (7541B and 7541T) will accept 4”x 4”(10.2 x 10.2 cm) copper or aluminum bus configurations.Features & Benefits:● Also includes a bag and a tag for installation at the main disconnect point. The 7551 includes a one-foot fiberglass handle (10012BC) for installing upper heads.● NOTE: 8106C clampstick (not included) must be used to apply 7551GA grounds. Other lengths available. Conductor size is 2/0 copper. Meets ASTM F-855 Grade 3 specifications. Maximum fault duty is 27kA for 15 cycles.● Lightweight Industrial Ground Sets are designed for smaller conductor size applications. Clamps used include screws with eyes (GA attachments) for use with a clampstick. #2 extra flexible copper ground cable is used throughout. The 75FGT0266 has sixfoot (1.83 m) leads to the common connection and a six-foot lead from the common connection to ground. The 7640244GA uses four-foot (1.22 m) leads throughout. Sets include a bag. Other lengths and configurations are available.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list