Standalone Call Systems
Alimentation secourue 24V 8 A avec batteries 12 Ah santé
These rescued power supplies protect nursing call systems from any loss of power for at least 45 minutes while fully charged.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Color
- Gray
- White
- Weight (kg)
- 27 kilogram
- Technology
- These backup power supplies protect nurse call systems from any loss of power for at least 45 minutes at full load. The 'Health' range meets specific needs of variable loads of consumption, temperature and wiring. Each power supply has 4 fuse outputs allowing the protection and sectorization of circuits. The new 'Health' processor protects and optimizes the batteries, thus guaranteeing fail-safe protection. They comply with the standards concerning TBTS (Very Low Safety Voltage)
- Dimensions
- L: 425 mm H: 315 mm D: 120 mm
- Includes
- 2 12V/12Ah Batteries
Others
- Color
- Gray
- White
- Weight (kg)
- 27 kilogram
- Technology
- These backup power supplies protect nurse call systems from any loss of power for at least 45 minutes at full load. The 'Health' range meets specific needs of variable loads of consumption, temperature and wiring. Each power supply has 4 fuse outputs allowing the protection and sectorization of circuits. The new 'Health' processor protects and optimizes the batteries, thus guaranteeing fail-safe protection. They comply with the standards concerning TBTS (Very Low Safety Voltage)
- Dimensions
- L: 425 mm H: 315 mm D: 120 mm
- Includes
- 2 12V/12Ah Batteries
- Color : Gray|White|
- Weight (kg) : 27 kilogram|
- Technology : These backup power supplies protect nurse call systems from any loss of power for at least 45 minutes at full load. The 'Health' range meets specific needs of variable loads of consumption, temperature and wiring. Each power supply has 4 fuse outputs allowing the protection and sectorization of circuits. The new 'Health' processor protects and optimizes the batteries, thus guaranteeing fail-safe protection. They comply with the standards concerning TBTS (Very Low Safety Voltage)|
- Dimensions : L: 425 mm H: 315 mm D: 120 mm|
- Includes : 2 12V/12Ah Batteries|
Please sign in to view part numbers available for purchase based on your account Sign In