patient room components
88880C5 Adapter with Pull Cord and Knob
Adapter with pull cord and knob to plug into call unit 73022A3 or call module 73073F3.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88880C5
Adapter with pull cord and knob to plug into call unit 73022A3 or call module 73073F3.
Features
- Mechanism to plug into standard call units and -modules
- Usable in combination with sealing kit 88160A for improved moisture protection according to IP54
- suitable for ceiling mounting
- 2 m PVC-cord with red ABS-knob
Accessories
88880A3N - Cover plate for call button.
Features
- Features
- 2m PVC-Cord with (Red) ABS-Knob
- Mechanism to Plug into Standard Call Units and Modules
- Usable in Combination with Sealing Kit 88160A for Improved Moisture Protection According to IP54
Applications & Compatibility
- For Use With
- Call Module 73073F3
- Call Unit 73022A3
Technical Specifications
- Mounting
- Ceiling
Others
- Industry
- Healthcare
Features
- Features
- 2m PVC-Cord with (Red) ABS-Knob
- Mechanism to Plug into Standard Call Units and Modules
- Usable in Combination with Sealing Kit 88160A for Improved Moisture Protection According to IP54
Applications & Compatibility
- For Use With
- Call Module 73073F3
- Call Unit 73022A3
Technical Specifications
- Mounting
- Ceiling
Others
- Industry
- Healthcare
- Features : 2m PVC-Cord with (Red) ABS-Knob|Mechanism to Plug into Standard Call Units and Modules|Usable in Combination with Sealing Kit 88160A for Improved Moisture Protection According to IP54
- For Use With : Call Module 73073F3|Call Unit 73022A3
- Mounting : Ceiling
- Industry : Healthcare
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In