/content/sps/us/en/search-results.html

    Central Components

    IP-DECT Base station v2.

    Overview
    Specifications

    Others

    • Functions
      • The Terminal Allows You to Increase the Capacity and Coverage of a System
      • The Terminal Manages Encryption in Accordance with the DECT Standard with the 400 and 6500 Systems
    • Features & Benefits
      • 10 Simultaneous Calls
      • Choice of Antenna
      • Easy and Quick Installation - Standard Ethernet with PoE Connectivity
      • External Antenna for Synchronization and Blanket
      • Powered by a Switch (PoE): IEEE 802.3af
      • Socket for External Power Supply (Mains Adapter)
    • Output channels
      • 12
    • Technical Data
      • Coverage Area: Each Terminal Covers a Circular Area of 50 to 400 Meters
      • The Terminal Communicates via Ethernet (Local) Network with the 400, 6000 or 6500 Processor

    Others

    • Functions
      • The Terminal Allows You to Increase the Capacity and Coverage of a System
      • The Terminal Manages Encryption in Accordance with the DECT Standard with the 400 and 6500 Systems
    • Features & Benefits
      • 10 Simultaneous Calls
      • Choice of Antenna
      • Easy and Quick Installation - Standard Ethernet with PoE Connectivity
      • External Antenna for Synchronization and Blanket
      • Powered by a Switch (PoE): IEEE 802.3af
      • Socket for External Power Supply (Mains Adapter)
    • Output channels
      • 12
    • Technical Data
      • Coverage Area: Each Terminal Covers a Circular Area of 50 to 400 Meters
      • The Terminal Communicates via Ethernet (Local) Network with the 400, 6000 or 6500 Processor
    • Functions : The Terminal Allows You to Increase the Capacity and Coverage of a System|The Terminal Manages Encryption in Accordance with the DECT Standard with the 400 and 6500 Systems|
    • Features & Benefits : 10 Simultaneous Calls|Choice of Antenna|Easy and Quick Installation - Standard Ethernet with PoE Connectivity|External Antenna for Synchronization and Blanket|Powered by a Switch (PoE): IEEE 802.3af|Socket for External Power Supply (Mains Adapter)|
    • Output channels : 12|
    • Technical Data : Coverage Area: Each Terminal Covers a Circular Area of 50 to 400 Meters|The Terminal Communicates via Ethernet (Local) Network with the 400, 6000 or 6500 Processor|
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list