Voice Devices
Honeywell Voice A500 Mobile Device
Honeywell Voice A500 Mobile Device
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
For high-performance, voice-directed workflows, the Honeywell Voice™ A500 mobile device is an ideal entry-level, hands-free, eyes-free solution. Wirelessly connect the A500 to external Bluetooth®-enabled displays. And use the A500’s standard TCO connectors with Honeywell Voice headsets and peripherals.
- A500 combined with VoiceCatalyst supports multi-configurations – from voice-only to voice combined with other tasks such as a scanning or display output.
- Offers one solution for multiple workflows, door to door – for simple task interleaving and redeployment of workers where they’re needed.
- Enables 10-20% gains in productivity and up to 99.99% accuracy across most DC workflows.
Today’s AIDC workflows require solutions that optimize their operations with flexible and robust technology, while maximizing existing IT investments.
The Honeywell Voice A500 mobile device offers flexibility and connectivity for workflows in harsh warehouse environments. And the A500 device’s award-winning ergonomic form factor is a proven, robust solution for voice-directed work.The A500 mobile device’s expanded capabilities enable you to use voice as the foundation for all of your workflows in the DC.
The A500 model was the first in a series of Honeywell Voice mobile devices that can be wirelessly connected to Bluetooth®-enabled display devices. Today, our A500 and A700 series customers have voice-enabled workflows that require their mobile workers to occasionally reference long lists or images that may be best viewed on a display.
The Honeywell Voice A500 uses the same chargers, headsets and batteries as previous Honeywell Voice device series, such as Honeywell Voice Talkman T5. And its VoiceCatalyst software lets you use existing Voice Tasks, allowing side-by-side installations with prior Honeywell Voice investments. Find out more about what your business can accomplish with the Honeywell Voice A500 mobile device and Honeywell workflow solutions.
Features
- Compatible Operation Software
- VoiceCatalyst®
- VoiceClient®
- Compatible Management Software
- VoiceConsole®
- Compatible Headset
- Honeywell SR and SL Wired and Wireless Headsets
- Features
- Flexible, Multi-Workflow Device
Network
- WiFi Specifications
- 802.11a/b/g
- 822.11b/g
- Bluetooth Specifications
- v2.1
Memory & Data
- Memory
- 512 MB Flash/256 MB RAM
Electrical
- Battery Types
- Standard
Environmental
- Storage Temperature Range
- -40 °C - 158 °F
- -40 °F - 70 °C
Standards & Approvals
- Protection Ratings
- IP67
- Drop Specifications
- 4 drops at 1.5 m (5 ft) on 6 surfaces (24 drops); 2 drops at 1.8 m (6 ft) on 6 surfaces (12 drops)
- Vibration Resistance
- Meets MIL-STD-810F method 514.6
Others
- For Use With
- Honeywell SR and SL Wired and Wireless Headsets, Honeywell Wired or Wireless Scanners, Honeywell Wireless Printers
- Application
- Distribution
- Product Type
- Device
- Wireless Communication
- Bluetooth
- WiFi
- Number of Serial Ports
- 1
- Operating temperature
- - 22 - 122 °F
- - 30 - 50 °C
- Maximum Operating Humidity
- 100%
- Brand
- Honeywell
Features
- Compatible Operation Software
- VoiceCatalyst®
- VoiceClient®
- Compatible Management Software
- VoiceConsole®
- Compatible Headset
- Honeywell SR and SL Wired and Wireless Headsets
- Features
- Flexible, Multi-Workflow Device
Network
- WiFi Specifications
- 802.11a/b/g
- 822.11b/g
- Bluetooth Specifications
- v2.1
Memory & Data
- Memory
- 512 MB Flash/256 MB RAM
Electrical
- Battery Types
- Standard
Environmental
- Storage Temperature Range
- -40 °C - 158 °F
- -40 °F - 70 °C
Standards & Approvals
- Protection Ratings
- IP67
- Drop Specifications
- 4 drops at 1.5 m (5 ft) on 6 surfaces (24 drops); 2 drops at 1.8 m (6 ft) on 6 surfaces (12 drops)
- Vibration Resistance
- Meets MIL-STD-810F method 514.6
Others
- For Use With
- Honeywell SR and SL Wired and Wireless Headsets, Honeywell Wired or Wireless Scanners, Honeywell Wireless Printers
- Application
- Distribution
- Product Type
- Device
- Wireless Communication
- Bluetooth
- WiFi
- Number of Serial Ports
- 1
- Operating temperature
- - 22 - 122 °F
- - 30 - 50 °C
- Maximum Operating Humidity
- 100%
- Brand
- Honeywell
- Compatible Operation Software : VoiceCatalyst®|VoiceClient®
- Compatible Management Software : VoiceConsole®
- For Use With : Honeywell SR and SL Wired and Wireless Headsets, Honeywell Wired or Wireless Scanners, Honeywell Wireless Printers
- Application : Distribution
- Compatible Headset : Honeywell SR and SL Wired and Wireless Headsets
- Product Type : Device
- Features : Flexible, Multi-Workflow Device
- WiFi Specifications : 802.11a/b/g|822.11b/g
- Wireless Communication : Bluetooth|WiFi
- Bluetooth Specifications : v2.1
- Memory : 512 MB Flash/256 MB RAM
- Number of Serial Ports : 1
- Battery Types : Standard
- Storage Temperature Range : -40 °C - 158 °F|-40 °F - 70 °C
- Operating temperature : - 22 - 122 °F|- 30 - 50 °C
- Maximum Operating Humidity : 100%
- Protection Ratings : IP67
- Drop Specifications : 4 drops at 1.5 m (5 ft) on 6 surfaces (24 drops); 2 drops at 1.8 m (6 ft) on 6 surfaces (12 drops)
- Vibration Resistance : Meets MIL-STD-810F method 514.6
- Brand : Honeywell
Data Sheet
Regulatory Information
Please sign in to view part numbers available for purchase based on your account Sign In