Labels & Tags
Duratran II Thermal Transfer Opaque Cover-Up Paper Label
Duratran II Thermal Transfer Opaque Cover-Up Paper Label
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell offers you a wide variety of labels and tags to support different printing technologies and your different application needs. Both paper and synthetic barcode labels are available, for use with both direct thermal and thermal transfer printers. Our Duratran™: thermal transfer labels are available in both paper stock and synthetic stock. Synthetic or ":film": labels meet the needs of more challenging environmental applications, with rugged qualities including:
- Tear resistance
- Aggressive adhesives
- Moisture and heat resistance
These qualities make Duratran labels the right choice for applications in the outdoors or in harsh manufacturing environments.
- Low Abrasion Resistance
- Indoor Only
- Min. App. Temp. 30°:F Service Temp. -65°: to 200°:F
- Low Chemical Resistance
Honeywell thermal transfer paper labels are an excellent choice for use in environmentally demanding applications, where labels must stand up to conditions such as heat and sunlight.Thermal transfer printing technology uses thermally sensitive ink ribbons to produce barcodes that are both visible-light and infrared scannable. Duratran™: thermal transfer label products, available in both paper and synthetic facestocks, provide durable, high-quality printing and unlimited flexibility. For optimum performance, use Duratran thermal transfer labels and tags with Honeywell ThermaMAX™: ribbons.
Features
- Compatible Ribbon
- TMX1000 Series Wax
- TMX2000 Series Wax/Resin
- Form Factors
- Roll
- Facestock Material
- Paper
Dimensions
- Core Sizes
- 3
- Roll Diameters
- 8 inch
Printing Specifications
- Print Method
- Thermal Transfer
Media
- Adhesive Types
- Permanent Acrylic
Others
- Application
- Cold-Chain Logistics
- Cross-Docking
- Inventory Labeling
- Product Labeling
- Receiving
- Return Labels
- Rework Tracking
- Shipping Labels
- Work in Process
- Product Type
- Label
- For Use With
- Printer
- Brand
- Honeywell
Features
- Compatible Ribbon
- TMX1000 Series Wax
- TMX2000 Series Wax/Resin
- Form Factors
- Roll
- Facestock Material
- Paper
Dimensions
- Core Sizes
- 3
- Roll Diameters
- 8 inch
Printing Specifications
- Print Method
- Thermal Transfer
Media
- Adhesive Types
- Permanent Acrylic
Others
- Application
- Cold-Chain Logistics
- Cross-Docking
- Inventory Labeling
- Product Labeling
- Receiving
- Return Labels
- Rework Tracking
- Shipping Labels
- Work in Process
- Product Type
- Label
- For Use With
- Printer
- Brand
- Honeywell
- Compatible Ribbon : TMX1000 Series Wax|TMX2000 Series Wax/Resin
- Application : Cold-Chain Logistics|Cross-Docking|Inventory Labeling|Product Labeling|Receiving|Return Labels|Rework Tracking|Shipping Labels|Work in Process
- Form Factors : Roll
- Product Type : Label
- For Use With : Printer
- Facestock Material : Paper
- Core Sizes : 3
- Roll Diameters : 8 inch
- Print Method : Thermal Transfer
- Adhesive Types : Permanent Acrylic
- Brand : Honeywell
Please sign in to view part numbers available for purchase based on your account Sign In