Industrial Printers
PX6i Industrial Printer
PX6i Industrial Printer
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Rugged PXi industrial printers deliver outstanding performance for your round-the-clock, mission-critical applications. Their multiple interfaces, secure wireless connectivity (WPA2), CCX and W-iFi certifications, and support for IPv6 ensure easy integration and long-term scalability.
Built for round-the-clock, mission-critical workflows, rugged PXi High-Performance Industrial Printers combine intensive printing with advanced connectivity, ensuring fast results now and a scalable solution long-term. These smart printers can host standalone applications without a PC, reducing errors and streamlining workflows by directly controlling devices like scanners, scales and applicators. This improves efficiency and decreases infrastructure costs and complexity. Device-management and diagnostic capabilities reduce downtime and simplify deployment, while user-selectable, all-in-one programming languages ensure that PX printers easily drop into mixed-printer environments. Rugged, all-metal PX printers are ideal for rigorous compliance-labeling applications and deliver outstanding performance – up to 228 mm/s (9 ips) from first label to last. A modular design facilitates integration into automated labeling workflows, and industry-standard connectivity options support fast deployment. Options and accessories further increase flexibility. An enhanced self-strip option delivers consistent performance across multiple media types. Printhead replacement is fast and easy, thanks to the magnetic QuickMount™ design.The PX series is co-engineered and tested with Honeywell labels and other media products, optimizing performance when used with genuine Honeywell media.
Features
- Compatible Software
- Intermec Fingerprint Application Builder
- PrintSet
- Door Options
- None
- Compatible Drivers
- InterDriver Windows
- Features
- Adjustable
- Rugged
Dimensions
- Overall Dimensions
- 19 x 9.4 x 13.2 in
- 48.2 x 23.8 x 33.5 cm
Printing Specifications
- Print Method
- Direct Thermal
- Thermal Transfer
- Resolutions
- 203 dpi
- 300 dpi
- Print Speeds
- 9 ips
Media
- Printer Media Type
- Label
Network
- Wireless Communication
- RFID
- WiFi
- RFID Specifications
- No RFID
Software & Firmware
- Printer Command Language
- DPL
- FP
- IPL
- XML
- ZPL
- Image File Format
- PCX
Memory & Data
- Memory
- 16 MB Flash/32 MB RAM
Electrical
- Operating Frequency
- 45 - 65 Hz
- Operating voltage
- 90 - 265 V AC
Environmental
- Operating Humidity
- 10 - 90 %
- Operating temperature
- 41 - 104 °F
- 5 - 40 °C
ERP
- Brand
- Honeywell
Features
- Compatible Software
- Intermec Fingerprint Application Builder
- PrintSet
- Door Options
- None
- Compatible Drivers
- InterDriver Windows
- Features
- Adjustable
- Rugged
Dimensions
- Overall Dimensions
- 19 x 9.4 x 13.2 in
- 48.2 x 23.8 x 33.5 cm
Printing Specifications
- Print Method
- Direct Thermal
- Thermal Transfer
- Resolutions
- 203 dpi
- 300 dpi
- Print Speeds
- 9 ips
Media
- Printer Media Type
- Label
Network
- Wireless Communication
- RFID
- WiFi
- RFID Specifications
- No RFID
Software & Firmware
- Printer Command Language
- DPL
- FP
- IPL
- XML
- ZPL
- Image File Format
- PCX
Memory & Data
- Memory
- 16 MB Flash/32 MB RAM
Electrical
- Operating Frequency
- 45 - 65 Hz
- Operating voltage
- 90 - 265 V AC
Environmental
- Operating Humidity
- 10 - 90 %
- Operating temperature
- 41 - 104 °F
- 5 - 40 °C
ERP
- Brand
- Honeywell
- Compatible Software : Intermec Fingerprint Application Builder|PrintSet
- Door Options : None
- Compatible Drivers : InterDriver Windows
- Features : Adjustable|Rugged
- Overall Dimensions : 19 x 9.4 x 13.2 in|48.2 x 23.8 x 33.5 cm
- Print Method : Direct Thermal|Thermal Transfer
- Resolutions : 203 dpi|300 dpi
- Print Speeds : 9 ips
- Printer Media Type : Label
- Wireless Communication : RFID|WiFi
- Printer Command Language : DPL|FP|IPL|XML|ZPL
- Memory : 16 MB Flash/32 MB RAM
- Image File Format : PCX
- Operating Frequency : 45 - 65 Hz
- Operating voltage : 90 - 265 V AC
- Operating Humidity : 10 - 90 %
- Operating temperature : 41 - 104 °F|5 - 40 °C
- Brand : Honeywell
- RFID Specifications : No RFID
Please sign in to view part numbers available for purchase based on your account Sign In