Handheld Computers
7800hc Mobile Computer
7800hc Mobile Computer
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Dolphin™ 7800hc rugged enterprise digital assistant (EDA) is a lightweight, affordably priced alternative to oversized industrial-grade mobile computers. Disinfectant-ready, the 7800hc EDA increases productivity and patient safety in demanding applications like bedside point-of-care, specimen collection and inventory management.
- Reduces user fatigue by offering all of the functionality needed in an easy-to-carry form factor.
- Durable construction and sealing deliver reliable operation and maximize worker uptime.
- Powers scan intensive, real-time wireless applications continuously for a full shift, enhancing productivity.
- Optimal for environments where the device must be cleaned frequently with harsh chemicals, and device reliability and longevity are important.
- Offers comprehensive, hassle-free protection on the device investment for up to three years after purchase, lowering the total cost of ownership.
- Reduces total cost of ownership by providing a turnkey remote device management solution that easily manages and tracks usage of installed devices.
- Adaptus® Imaging Technology 6.0 quickly and easily reads linear and 2D bar codes while an optional color camera enables seamless image and video capture.
As a healthcare professional, you need compact, lightweight devices that are designed for durability and usability. We put that focus into developing the Dolphin 7800hc Healthcare Enterprise Digital Assistant (EDA).The easy-to-use Dolphin 7800hc EDA operates with a single hand, allowing you to multi-task seamlessly. And the device’s compact design fits easily in most pockets without weighing you down.
Additional features and benefits include:
- Disinfectant-ready housing: Provides excellent resistance to the harmful effects of fast-drying disinfectants. Delivers long-term reliability, reduces cleaning time and lower repair costs when compared to devices made from traditional materials.
- 8.9 cm (3.5 in) high-resolution color display: Maximizes productivity and ensures easy viewing of critical patient data.
- Adaptus™ Imaging Technology 6.0: Enables omnidirectional, point-and-shoot scanning of linear and 2D barcodes, while an optional integrated color camera enables seamless image and video capture. When an oversized industrial-grade mobile computer provides more than what you need, our purpose-built Dolphin 7800hc rugged EDA is a reliable, affordably priced alternative.
Features
- Camera
- Yes
- Application
- Healthcare
- Housing Grade
- Healthcare
- Features
- Lightweight
- RemoteMastermind Ready
Dimensions
- Overall Dimensions
- 15.7 x 7.6 x 3.3 cm
- 6.2 x 3.0 x 1.3 in
Software & Firmware
- Operating System
- Windows Embedded Handheld 6.5
Memory & Data
- Memory
- 512 MB Flash/256 MB RAM
Hardware
- Display Size
- 3.5 in
- 8.9 cm
- Processor
- 800 MHz TI OMAP
Environmental
- Storage Temperature Range
- - 20 - 70 °C
- - 4 - 158 °F
- Operating Humidity
- 0 - 95 %
- Operating temperature
- - 10 - 50 °C
- 14 - 122 °F
Standards & Approvals
- Drop Specifications
- Multiple 1.5 m (5 ft) drops to concrete
- Tumble Specifications
- 1600 1.0 m tumbles
Service Terms
- Warranty Duration
- 1 yr
ERP
- Brand
- Honeywell
Features
- Camera
- Yes
- Application
- Healthcare
- Housing Grade
- Healthcare
- Features
- Lightweight
- RemoteMastermind Ready
Dimensions
- Overall Dimensions
- 15.7 x 7.6 x 3.3 cm
- 6.2 x 3.0 x 1.3 in
Software & Firmware
- Operating System
- Windows Embedded Handheld 6.5
Memory & Data
- Memory
- 512 MB Flash/256 MB RAM
Hardware
- Display Size
- 3.5 in
- 8.9 cm
- Processor
- 800 MHz TI OMAP
Environmental
- Storage Temperature Range
- - 20 - 70 °C
- - 4 - 158 °F
- Operating Humidity
- 0 - 95 %
- Operating temperature
- - 10 - 50 °C
- 14 - 122 °F
Standards & Approvals
- Drop Specifications
- Multiple 1.5 m (5 ft) drops to concrete
- Tumble Specifications
- 1600 1.0 m tumbles
Service Terms
- Warranty Duration
- 1 yr
ERP
- Brand
- Honeywell
- Camera : Yes
- Application : Healthcare
- Housing Grade : Healthcare
- Features : Lightweight|RemoteMastermind Ready
- Overall Dimensions : 15.7 x 7.6 x 3.3 cm|6.2 x 3.0 x 1.3 in
- Operating System : Windows Embedded Handheld 6.5
- Memory : 512 MB Flash/256 MB RAM
- Display Size : 3.5 in|8.9 cm
- Processor : 800 MHz TI OMAP
- Storage Temperature Range : - 20 - 70 °C|- 4 - 158 °F
- Operating Humidity : 0 - 95 %
- Operating temperature : - 10 - 50 °C|14 - 122 °F
- Drop Specifications : Multiple 1.5 m (5 ft) drops to concrete
- Tumble Specifications : 1600 1.0 m tumbles
- Warranty Duration : 1 yr
- Brand : Honeywell
Please sign in to view part numbers available for purchase based on your account Sign In