/content/sps/us/en/search-results.html

    Line Hoses & Covers

    Self-Securing Cable End Caps

    Self-Securing Cable End Caps

    Overview
    Self-securing Cable End Caps for Underground Distribution are rated at 20kV, and have a minimum wall thickness of .25”. They keep moisture and contamination off trimmed cable ends. The selfsecuring slot keeps the cable locked safely inside the end cap. These Cable End Caps are applied with rubber gloves.Features & Benefits:● These Covers comply with current ASTM D1049 specifications.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list