/content/sps/us/en/search-results.html
    Important Notice: We are currently making changes to our website. If you encounter any issues, contact our support team at myAutomation@honeywell.com. We appreciate your patience and understanding during this transformation. Thank you for choosing Honeywell!

    Line Hoses & Covers

    Lightweight Conductor Cover

    Lightweight Conductor Cover

    Overview
    The 21826 Lightweight 35kV Conductor Cover is a six (6’, 1.8m) foot, cover rated Class 4 (36.6 kV*). It is applied using rubber gloves when following appropriate company work rules. The inside diameter is 3” making it useful on a wide range of conductor sizes. 6' Cover, Class 4.*guarded Ø to guarded Ø .Features & Benefits:● The unique “connector-stop” molded into one end prevents covers from overlapping during installation. This eliminates wasted time when trucks have to be moved to reconnect sections that did not couple correctly. This cover is also compatible with Salisbury 1.5” I.D. Class 3 or 4 flexible rubber line hose.● All of our lightweight covers are made from safety orange Type I high density cross link polyethylene.
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list