/content/sps/us/en/search-results.html

    Insulated Hand Tools

    Deluxe Maintenance Tool Kit

    Deluxe Maintenance Tool Kit

    Overview
    TK3029 Pcs. Includes:
    ● Slotted Screwdrivers: 1/8 X 2”, 3/16 X 4”, 1/4 X 6”
    ● Phillips Screwdriver: #1 X 3”, #2 X 4”
    ● Torque Wrench 30 - 150 in/lb
    ● 3/8”Drive Reversible Ratchet
    ● 3” And 6” Extensions, 3/8”Drive
    ● 8 pcs. 3/8” To 13/16” Deep 12 Pt. Socket Set, 3/8” Drive
    ● 8 pcs. 3/8” To 13/16” Box End Wrench Set
    ● 7-1/2” Diagonal Cutting Plier
    ● 8” Needle Nose Plier
    ● 9” Linesman’s Plier
    ● Mini Flashlight
    ● In A Plastic Box

    Features & Benefits:
    ● Available as a Metric Insulated Tool KitTK30M - Metric Deluxe Maintenance Tool Kit
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list