/content/sps/us/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    photoionization detectors pid

    MultiRAE Pro (Model PGM-6248) Portable Multi Gas Monitor

    Wireless, portable multi-gas monitor with advanced VOC detection

    Overview
    MultiRAE is the most advanced portable chemical detector on the market. With the flexibility of up to six gas sensors and the convenience of wireless portability, this multi-gas monitor is versatile and customizable, while delivering real-time access to instrument readings and alarm status from any location. Choose from 25 sensor options including LEL, PID, NDIR, and exotics that can be easily changed in the field. With five built-in alarms, including man down, and wireless connectivity to your command center, MultiRAE delivers vital information for fast incident response.Features and Benefits:• Optional integrated wireless• 25 field-interchangeable sensor options, including PID, NDIR, and exotics like ammonia, chlorine, and formaldehyde• Five local and remote alarms, including man down• Dust-tight and waterproof (IP65-rated)• Rugged design• Onboard gas libraries include 190 VOCs and 55 combustible gases• Longest battery run-time in its class• Intuitive, icon-driven interface• Flippable screen• Large buttons for easy navigation even with up to three glove layers• Continuous data logging — six months for five sensors 24/7• Fully automated bump testing and calibration with AutoRAE 2• Device Management with Honeywell Sotera™ ExpressApplication:• Clandestine Labs• Confined Space Entry• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fracking• Hazmat Response• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Venue Protection
    Specifications

    Others

    • Industry
      • Government & Public Sector
      • Healthcare
      • Life Sciences
      • Manufacturing

    Others

    • Industry
      • Government & Public Sector
      • Healthcare
      • Life Sciences
      • Manufacturing
    • Industry : Government & Public Sector|Healthcare|Life Sciences|Manufacturing
    Firmware
    Name
    Description
    File Size
    Date
    Size
    Application Firmware V 1.62.031 with signature
    application/zip 1.31 MB
    10/22/2026
    1.31 MB
    Sensor Firmware V 1.62.031 with signature
    application/zip 150.88 KB
    10/22/2026
    150.88 KB
    Name
    Description
    File Size
    Date
    Size
    Application Firmware V 1.62.031 with signature
    application/zip 1.31 MB
    10/22/2026
    1.31 MB
    Sensor Firmware V 1.62.031 with signature
    application/zip 150.88 KB
    10/22/2026
    150.88 KB
    Name
    Description
    File Size
    Date
    Size
    Application Firmware V 1.62.031 with signature
    1.31 MB
    10/22/2026
    Sensor Firmware V 1.62.031 with signature
    150.88 KB
    10/22/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MCB-
    MULTIRAE PRO,CSA
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires
    MCB-
    MULTIRAE PRO,CSA
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-pro-front-hires