Unlock Superior Performance

In demanding industrial and transportation environments, precision and durability are required. Honeywell MICRO SWITCH NGC Series Miniature Limit Switches offer a cutting-edge solution for applications where space is tight, conditions are extreme, and reliability is critical.

Why Choose the MICRO SWITCH NGC Series

For engineers and system designers seeking a compact, high-performance limit switch with proven reliability and flexible integration, Honeywell MICRO SWITCH NGC Series is a solid solution.

Precision, Reliability, and Versatility for Industrial & Transportation Applications

 With over 380,000 possible variations, the NGC Series offers flexible configurations, including SPDT or DPDT circuitry, multiple cable/connector options, and various switch body exit configurations. Featuring positive-opening normally closed contacts, the NGC Series provides enhanced safety and precision, even in high-vibration and high-shock environments.

 
Ruler Icon
Ruler Icon

Compact, Space-Saving Design

Chart Icon
Chart Icon

Highly Configurable

Globe Icon
Globe Icon

Global Approvals

NGC App Note Cover
NGC App Note Cover

Miniature Limit Switches for Industrial and Transportation Applications

Multi-Purpose Position Detection – Whether it’s monitoring door positions, controlling end-of-travel movements, or ensuring safety compliance, the NGC Series delivers unmatched precision and durability.

Rail Certified Products
Rail Certified Products

Inspection Report

Introducing Limit Switches NGCM, NGCP, NGCQ, GLA, GLF, GLE, and GLC Series, a state-of-the-art range designed specifically for applications in rolling stock. These switches have been expertly engineered to meet the demanding specifications and operational environments of the railway industry, ensuring reliability and safety in various configurations.

Significantly, these products adhere to the stringent fire safety requirements outlined in the DIN EN 45545 standard, which governs fire protection compliance in railway applications. The certification process has categorized these limit switches to meet Hazard Levels HL1 to HL3, ensuring that they endure potential fire risks associated with rail operations. Through rigorous assessments, it has been confirmed that the component materials used in these switches are compliant, thereby providing an additional layer of confidence for operators and passengers alike.

Engineered for Critical Applications

Rated IP67, the NGC Series is protected against dust, water, and contaminants, making it ideal for indoor and outdoor applications.

Contact Us

Honeywell has experts to assist you with our MICRO SWITCH NGC Series switch and its various applications. Please complete the contact form and one of our team members will get in touch with you.

Feedback