Honeywell’s Sensors for electric vehicles offer the best combination of performance and reliability

This new suite of sensor offerings enables improved electric vehicle performance and safety. They can also be used in battery energy storage systems.

Honeywell’s current sensors provide high-accuracy readings with low-temperature drift in several electric vehicle applications including Battery Management Systems (BMS), Power Distribution System (PDU), Battery Disconnect Unit (BDU) .

Honeywell’s battery safety sensors integrated into EV battery packs enable electric vehicle manufacturers comply with the battery fire safety requirements in international standards UN GTR No. 20 Electric Vehicle Safety, and the associated Federal Motor Vehicle Safety Standards. The battery safety sensors enable the early detection of thermal runaway to mitigate the loss of life and property. The battery safety sensors have programmable warning thresholds to fit specific battery configuration.

EV Sensor Solutions

BES Series

The BES Series provides advanced battery safety monitoring for electric vehicles and on-road applications.

  • Responsive to battery electrolyte vapor released during the first vent (before thermal runaway)
  • Patented rate of change algorithm to mitigate false negatives
  • Compatible with all Lithium-ion battery chemistries and cell types
  • Automotive product with CAN 2.0B output with diagnostic features
  • Tested for performance life of 15 years

CSNV700 Series

The CSNV Series are advanced flux gate current sensors that use Honeywell's patented technology to bring the best combination of performance and reliability.

  • Different sensing range: ±700A
  • Designed to enable precise battery state measurement for improved user experience
  • Magnetic immunity allows for easy integration in different magnetic environments
  • CAN communication allows for easy system integration
  • Two supply voltage options: 12 Vdc and 24 Vdc

CSHV Series

The CSHV Series are open loop current sensors that use Hall-effect sensing and Honeywell’s patented technology to bring the best combination of performance and reliability.

  • Different sensing ranges: ±100A to ±1500A
  • Designed to enable precise battery state measurement for improved user experience.
  • Magnetic immunity allows for easy integration into different magnetic environments.
  • Analog output enables current leakage detection and fault isolation

BAS Series

The BAS Series uses light scattering principle to detect particulate matter in battery packs of electric vehicles and energy storage systems (ESS).

  • Detects particulate matter such as smoke, drops of liquid, dirt in Lithium-ion battery packs
  • Very early detection of thermal runaway event allows the mitigation of loss of life and property
  • Two operating modes allows battery monitoring in low power mode
  • EV compliance with international regulations and recommendations
  • CAN communication allows easy system integration

BPS Series

The BPS Series uses a combination of MEMS (Micro- Electromechanical System) and ASIC (Application-Specific Integrated Circuit) to detect pressure changes in the battery packs of electric vehicles and energy storage systems (ESS).

  • Early detection of thermal runaway event allows the mitigation of loss of life and property
  • Settable warning threshold for customization to fit end application operating conditions
  • Two operating modes allows battery monitoring in low power mode
  • Compliance with international regulations and recommendations for thermal runaway detection
  • CAN communication allows easy system integration

Need help with a project?

Fill in the contact form and one of our team members will help you find the best solutions for your needs.