Piezas y accesorios para detectores portátiles
Honeywell RAEPoint
Fixed Wireless Router
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Applications
- Industrial safety
- Worker exposure monitoring
- Environmental
- Plant safety
- Continuously powered by standard 12 to 28VDC input
- Class I, Division 1 (ATEX Zone 1) hazardous area certification
- Explosion-proof enclosure for hazardous environment applications
- Transmits wireless data from compatible wireless enabled gas monitors
- Hazardous-area certification
- C-powered permanent mount wireless router for mesh network system
- Functions as a wireless router, extending the range of a wireless mesh network
- Mesh Wireless transmission distance of 1000 ft (300m) point to point. Range can be extended by using multiple RAEPoints to relay the signal
- LORA Wireless transmission distance of 3281 ft (1km) point to point. Range can be extended by using multiple RAEPoints to relay the signal
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.Explore our fixed, portable, and high-tech support services now!
Manuales y Guía
Firmware
Certificado
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión
Filters
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión