/content/sps/mx/es/search-results.html

    multi gas

    MultiRAE Lite Pumped ATX PID LEL Portable Multi Gas Monitor

    Wireless, portable multi-gas monitor

    Overview
    This multi-gas monitor provides versatile, customizable detection and monitoring of up to six gases, available in both pumped and diffused air models. With more than 25 sensors to choose from — the broadest selection in its class — it can test for VOCs, combustibles, and a range of toxic threats, as well as monitor sufficient oxygen levels, making it an excellent choice for personal protection and leak detection in a range of industries and applications. The wireless connection sends threat and alarm data in real time to a central command, providing superior awareness for fast incident response. And its replaceable sensors, alarm, and battery, large screen, and automated bump testing and calibration make it easy to use and maintain. Features and Benefits: • Multi-gas monitor for 1-6 gases • Pumped and diffusion models available • Man down alarm • More than 25 different chemical sensors • Fully automatic bump testing and calibration • Real-time access to readings at central command • Swap out sensors as needed • Simple maintenance with replaceable sensors, pump, and battery • 5-way local and remote wireless alarm • Multi-language capability – up to 18 languages • Device Management with Honeywell Sotera™ Express Application: • Clandestine Labs • Confined Space Entry • Emergency Response • Environmental Cleanups/ Remediation • Exploration • Fire Overhaul • Fracking • Hazmat Response • Plant Shutdown & Turn-Around • Urban Search & Rescue
    Specifications

    Temperature

    • Temperatura mínima
      • -20
    • Temperatura máxima
      • 50

    Dimension & Weight

    • Peso
      • 880
    • Tamaño del instrumento
      • 7.6" x 3.8" x 2.6" prof. / [193 mm x 96.5 mm x 66 mm]

    Marca

    • Marca
      • RAE

    Intervalo

    • Rango del sensor
      • NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
    • Rango de humedad
      • 0%-95% percent

    Alarm

    • Función de alarma
      • Audible, visual, vibratorio

    Battery & Charging

    • Tiempo de funcionamiento de la batería
      • 12-18 hours

    Certifications

    • Estándares
      • CSA: Clase I, División 1, Grupos A, B, C y D, T4

    Datalogging

    • Registro de datos
      • Registro de datos continuo (6 meses para 5 sensores a intervalos de 1 minuto, 24/7)

    Features & Benefits

    • Ventajas
      • Altamente versátil y personalizable

    Opciones

    • Opciones de usuario
      • 3 teclas de operación y programación (Modo, Y/+ y N/-). Se pueden seleccionar múltiples opciones de usuario

    Sampling

    • Gama de bombas de muestreo
      • 100 pies (30 m) meter

    Warranty

    • Garantía
      • Cuatro años en sensores de O2 liq.

    Wireless

    • Tecnología inalámbrica
      • BLE

    Additional Specifications

    • Tipo de gas
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2

    Temperature

    • Temperatura mínima
      • -20
    • Temperatura máxima
      • 50

    Dimension & Weight

    • Peso
      • 880
    • Tamaño del instrumento
      • 7.6" x 3.8" x 2.6" prof. / [193 mm x 96.5 mm x 66 mm]

    Marca

    • Marca
      • RAE

    Intervalo

    • Rango del sensor
      • NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
    • Rango de humedad
      • 0%-95% percent

    Alarm

    • Función de alarma
      • Audible, visual, vibratorio

    Battery & Charging

    • Tiempo de funcionamiento de la batería
      • 12-18 hours

    Certifications

    • Estándares
      • CSA: Clase I, División 1, Grupos A, B, C y D, T4

    Datalogging

    • Registro de datos
      • Registro de datos continuo (6 meses para 5 sensores a intervalos de 1 minuto, 24/7)

    Features & Benefits

    • Ventajas
      • Altamente versátil y personalizable

    Opciones

    • Opciones de usuario
      • 3 teclas de operación y programación (Modo, Y/+ y N/-). Se pueden seleccionar múltiples opciones de usuario

    Sampling

    • Gama de bombas de muestreo
      • 100 pies (30 m) meter

    Warranty

    • Garantía
      • Cuatro años en sensores de O2 liq.

    Wireless

    • Tecnología inalámbrica
      • BLE

    Additional Specifications

    • Tipo de gas
      • NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    • Temperatura mínima : -20
    • Temperatura máxima : 50
    • Peso : 880
    • Marca : RAE
    • Tamaño del instrumento : 7.6" x 3.8" x 2.6" prof. / [193 mm x 96.5 mm x 66 mm]
    • Rango del sensor : NH3 (0-100ppm)- CO (0-2000ppm)- H2S (0-200ppm)- CL2 (0-50ppm)- CLO2 (0-1ppm)- ETO (0-100ppm)- HCHO (0-10ppm)- HCN (0-50ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)- VOC (0-5000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)
    • Rango de humedad : 0%-95% percent
    • Función de alarma : Audible, visual, vibratorio
    • Tiempo de funcionamiento de la batería : 12-18 hours
    • Estándares : CSA: Clase I, División 1, Grupos A, B, C y D, T4
    • Registro de datos : Registro de datos continuo (6 meses para 5 sensores a intervalos de 1 minuto, 24/7)
    • Ventajas : Altamente versátil y personalizable
    • Opciones de usuario : 3 teclas de operación y programación (Modo, Y/+ y N/-). Se pueden seleccionar múltiples opciones de usuario
    • Gama de bombas de muestreo : 100 pies (30 m) meter
    • Garantía : Cuatro años en sensores de O2 liq.
    • Tecnología inalámbrica : BLE
    • Tipo de gas : NH3- CO- H2S- CL2- CLO2- ETO- HCHO- HCN-CH3-SH- NO- NO2- O2- PH3- SO2- VOC- LEL- CO2
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MAB3-A200578-010
    MAB3-A200578-010
    MAB3-A20689E-020
    MAB3-A20689E-020
    MAB3-A2C11DE-021
    MAB3-A2C11DE-021
    MAB3-A2C1REQ-01M
    MAB3-A2C1REQ-01M
    MAB3-B8C1R4E-020
    MAB3-B8C1R4E-020