/content/sps/mx/es/search-results.html
    Actualmente estamos trabajando para mejorar su experiencia. Es posible que se produzcan interrupciones temporales durante este período. Agradecemos su paciencia y comprensión.

    air purifying respirator apr

    Din Filter Rd40 With Plastic Housing

    Din Filter Rd40 With Plastic Housing

    Overview
    Key Features

     
    • Body made ​​of plastic provides optimum resistance
    • Connexion RD40 (wide range of head pieces)
    • Low breathing resistance
    • Positioning low to not obstruct the field of vision
     
    Recommended Industries/Use
     
     
    Hazards
     
     
    Regulations
     
    • EN 14387 - Gas/Vapours, combined or AX filters for respiratory devices with negtive pressure
    • EN143 - Particulate filters for negative pressure respiratory devices. (dust, fibres, most type of smoke, liquid aerosols & bacterias)
    • EN148 - RD connection in compliance with the EN148
    • EN12941 - Powered assisted filtering devices including Helmets or Hoods and filters (filters which can be used with PAPR are marked TH1P, TH2P or TH3P)
    • EN12942 - Powered assisted filtering devices including Full-Face or Half-Face masks and filters (filters which can be used with PAPR are marked TM1, TM2 or TM3)
     
    Historical Brand
     
    Fernez