Abrazaderas de puesta a tierra
Heavy Duty Bronze “C” Type Flat Jaw Clamp
Heavy Duty Bronze “C” Type Flat Jaw Clamp
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
● The Heavy Duty Bronze “C” Type Flat Jaw Clamp with anti-blow off keeper is made to fit structural angles, flats, and copper or copperweld stranded grounding assemblies. To install, first use an abrasive cloth or wire brush to clean the surface to be clamped. Then, wipe the surface clean, position the clamp, finger tighten and set the screws. Use a wrench to secure and tighten. A 2667 clamp with contact stud offers greater versatility.
● 2567 Now Grade 5H!
● Main Line Range: Angles & Flate: 2.5'-4' WX ( 64-101 x 3-19mm ) Rounds:.25”-.75” ( 6-19mm ) Dia.
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión
Filters
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión