/content/sps/mx/es/search-results.html
    Actualmente estamos trabajando para mejorar su experiencia. Es posible que se produzcan interrupciones temporales durante este período. Agradecemos su paciencia y comprensión.

    portable detector parts and accessories

    Honeywell Handheld Pump

    The Honeywell Handheld Pump is designed to support spot checks and remote gas sampling when used with portable diffusion gas monitors.

    Overview
    The Honeywell Handheld Pump enables users of compatible portable diffusion gas monitors to add remote sampling capability across an existing detector fleet. Designed as a lightweight accessory, it supports spot checks, clearing, and extended sampling applications when used with Honeywell multi-gas monitors commonly deployed in industrial environments.

    The handheld pump uses the standard flow adaptor already supplied with compatible instruments such as the BW Flex 4, BW Clip 4, or BW Solo. The pump replaces hand-aspirated and drop lines for faster, safer, and more reliable sampling using gas monitors.

    An included mounting bracket supports single-handed or two-handed operation, as well as left or right-handed use. Single-button operation and clear visual status indicators for power, flow fault, and system status support consistent operation and streamlined user training.

    The pump can be used with detectors monitoring standard and exotic gases. Accessories can be exchanged using standard quick connect fittings compatible with industry standard tubing. Each unit includes a short, hard probe, spare coarse dust and fine water impermeable filters for the built-in filtration system, sampling tube quick coupling fittings, and basic operating instructions. Additional probes, extended tubing, and inline or end-of-lineaccessories are available separately based on application requirements.

    The modular design enables routine field maintenance, with captive screws for the bracket and filter cover and quick‑connect tube fittings included.
    Specifications
    Ficha técnica
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Data Sheet for Honeywell Handheld Pump
    application/pdf 804.3 KB
    7/30/2026
    804.3 KB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Data Sheet for Honeywell Handheld Pump
    application/pdf 804.3 KB
    7/30/2026
    804.3 KB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Data Sheet for Honeywell Handheld Pump
    804.3 KB
    7/30/2026

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CPD-HHP
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-handheld-pump-primary-4
    CPD-HHP
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-handheld-pump-primary-4
    CPD-HHP-30
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-handheld-pump-primary-4
    CPD-HHP-30
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-handheld-pump-primary-4