/content/sps/kr/ko/search-results.html

    Systevo Legacy

    Name plate for LED corridor lamp CL340

    Can be used individually and in combination with LED lamp.

    제품설명

    This product is no longer available

    Part Number: 72556S1

    Can be used individually and in combination with LED lamp. Labeling is easy by replaceable. The label is removed by taking off the translucent cover.

    Accessories

    72556T1 - Adapter for Name plate in conjunction with EM340.

    명세서

    Features

    • Color
      • Silver (RAL9006) Housing
    • Features & Benefits
      • Can be Used Individually and In Combination with LED Lamp
      • Labeling is Easy by Replaceable
      • The Label is Removed by Taking Off the Translucent Cover

    Dimensions & Weight

    • Dimensions
      • W: 120 mm H: 108 mm D: 30 mm

    Features

    • Color
      • Silver (RAL9006) Housing
    • Features & Benefits
      • Can be Used Individually and In Combination with LED Lamp
      • Labeling is Easy by Replaceable
      • The Label is Removed by Taking Off the Translucent Cover

    Dimensions & Weight

    • Dimensions
      • W: 120 mm H: 108 mm D: 30 mm
    • Color : Silver (RAL9006) Housing
    • Features & Benefits : Can be Used Individually and In Combination with LED Lamp|Labeling is Easy by Replaceable|The Label is Removed by Taking Off the Translucent Cover
    • Dimensions : W: 120 mm H: 108 mm D: 30 mm

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list