Systevo Legacy
Corridor Data Bus Terminator - passive -
The corridor databus termininator -passive- closes off the room bus (data and audio) with the related impedance.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features
- Color
- Gray (RAL7035)
- Features & Benefits
- The Corridor Databus Termininator-Passive-Closes Off the Room Bus (Data and Audio) with the Related Impedance
Operating Characteristics
- Application temperature range
- 0 to 55°C
Electrical Specifications
- Current consumption (mA)
- 270
- Operating voltage (A)
- 24 VDC
Standards & Certifications
- Type Of Protection
- IP40
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Technical Specifications
- Mounting
- Flush (DIN 49073)
Features
- Color
- Gray (RAL7035)
- Features & Benefits
- The Corridor Databus Termininator-Passive-Closes Off the Room Bus (Data and Audio) with the Related Impedance
Operating Characteristics
- Application temperature range
- 0 to 55°C
Electrical Specifications
- Current consumption (mA)
- 270
- Operating voltage (A)
- 24 VDC
Standards & Certifications
- Type Of Protection
- IP40
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Technical Specifications
- Mounting
- Flush (DIN 49073)
- Color : Gray (RAL7035)
- Application temperature range : 0 to 55°C
- Current consumption (mA) : 270
- Operating voltage (A) : 24 VDC
- Features & Benefits : The Corridor Databus Termininator-Passive-Closes Off the Room Bus (Data and Audio) with the Related Impedance
- Type Of Protection : IP40
- Dimensions : W: 71 mm H: 71 mm D: 25 mm
- Mounting : Flush (DIN 49073)
데이터시트
제발 귀하의 계정을 기반으로 구매 가능한 부품 번호를 보려면 로그인하세요 로그인